(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Protech Wet Sheet 60

Protech Wet Sheet 60

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Wet wiping sheet that can be used as soon as it is taken out.
· A single sheet can be effectively used to wipe an area approximately 30 square meters in size.
· A three-layer structure that includes a water retention layer is included inside the sheet. A chemical agent containing alcohol is slowly released, so wet wiping and sterilization can be performed over a large area.
[Applications]
· For wet wiping and disinfection of hard floors.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Detailing Type
    Protech Wet Sheet 60
  • Body / Option
    Option
  • Longitudinal(mm)
    220
  • Side(mm)
    640
  • Mass(g)
    500
  • Trusco Code
    381-7296
  • Quantity
    5
  • Use
    For wiping water and dust from hard floor, as well as sterilization cleaning.
  • Features
    Wet wiper which is available quickly by taking out. One sheet can wipe about 30 square meters. Sheet inside has three layers having liquid retentive layer. Alcoholic chemical agent spread a small amount at a time, so that it can wipe wide area and clean with sterilizing.
  • Material (Shell / Hair)
    PET/Polypropylene (PP)/PE/Cellulose
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
12 Day(s)
-

Part Number : MO511-060X-MB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Detailing Type
    Protech Wet Sheet 60
  • Body / Option
    Option
  • Longitudinal(mm)
    220
  • Side(mm)
    640
  • Mass(g)
    500
  • Trusco Code
    381-7296
  • Quantity
    5
  • Use
    For wiping water and dust from hard floor, as well as sterilization cleaning.
  • Features
    Wet wiper which is available quickly by taking out. One sheet can wipe about 30 square meters. Sheet inside has three layers having liquid retentive layer. Alcoholic chemical agent spread a small amount at a time, so that it can wipe wide area and clean with sterilizing.
  • Material (Shell / Hair)
    PET/Polypropylene (PP)/PE/Cellulose

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)