(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Floor Mop Width (mm) 840 – 1120

Click this image to zoom it.

Move the mouse over the image to zoom

Floor Mop Width (mm) 840 – 1120

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The durable steel handle is convenient for wet wiping of areas with wide floors such as gymnasiums.
· Also supports dry wiping.
[Applications]
· Convenient for cleaning indoors, including P tiling, wooden flooring, stonework and concrete.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Mop
  • Body / Option
    Main Body
  • Width(mm)
    970
  • Length(mm)
    1530
  • Mass(g)
    1800
  • Trusco Code
    370-1042
  • Material (Head)
    Steel
  • Features
    It is convenient for wiping large floor areas such as gymnasiums due to the durable steel handle. Polishing with a dry cloth is also possible.
  • Material (Handle)
    Steel Pipe
  • Material (Shell / Hair)
    Natural Wood / 65% Rayon, 35% Cotton
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : C295-075U-MB
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Body / Option
    Main Body
  • Width(mm)
    970
  • Length(mm)
    1530
  • Mass(g)
    1800
  • Trusco Code
    370-1042
  • Material (Head)
    Steel
  • Features
    It is convenient for wiping large floor areas such as gymnasiums due to the durable steel handle. Polishing with a dry cloth is also possible.
  • Material (Handle)
    Steel Pipe
  • Material (Shell / Hair)
    Natural Wood / 65% Rayon, 35% Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)