(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wide Mop

Click this image to zoom it.

Move the mouse over the image to zoom

Wide Mop

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· The plate is made of durable aluminum.
[Applications]
· For wax application and wet wiping.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Mop
  • Body / Option
    Main Body
  • Length(mm)
    1560
  • Material (Plate)
    Aluminum
  • Features
    The plate is made of sturdy aluminum.
  • Material (Handle)
    Aluminum Pipe
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 400
  • 600
  • Clear
Mass(g)

Refine by

  • 824
  • 984
  • Clear
Trusco Code

Refine by

  • 370-1093
  • 370-1085
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
400
824
370-1085
30 Day(s)
-

Part Number : C297-040U-MB
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Body / Option
    Main Body
  • Width(mm)
    400
  • Length(mm)
    1560
  • Mass(g)
    824
  • Trusco Code
    370-1085
  • Material (Plate)
    Aluminum
  • Features
    The plate is made of sturdy aluminum.
  • Material (Handle)
    Aluminum Pipe
1 pc.
600
984
370-1093
30 Day(s)
-

Part Number : C297-060U-MB
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Body / Option
    Main Body
  • Width(mm)
    600
  • Length(mm)
    1560
  • Mass(g)
    984
  • Trusco Code
    370-1093
  • Material (Plate)
    Aluminum
  • Features
    The plate is made of sturdy aluminum.
  • Material (Handle)
    Aluminum Pipe

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)