(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Protech Wide Water Wipe Rag 60

Protech Wide Water Wipe Rag 60

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Mesh configuration ensures that work can be performed smoothly without accumulating wax, etc. in the base fabric.
· Tape attachment and detachment is easy using the "magic cloth."
· Supports chemical disinfection.
· Compatible models: MO-511-060U-MB and C297-060U-MB.
[Applications]
· Wet wiping.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Other
    Spare
  • Body / Option
    Option
  • Width(mm)
    135
  • Length(mm)
    640
  • Mass(g)
    335
  • Trusco Code
    380-9820
  • Use
    Wet wiping.
  • Features
    A mesh type that allows smooth work without wax or the like accumulating in the base cloth. The Velcro allows easy attachment/detachment of the tape. Compatible with chemical disinfection. The compatible models are MO-511-060U-MB and C297-060UMB.
  • Material (Shell / Hair)
    Water Absorbing Ester
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : C297-2-060X-MB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Other
    Spare
  • Body / Option
    Option
  • Width(mm)
    135
  • Length(mm)
    640
  • Mass(g)
    335
  • Trusco Code
    380-9820
  • Use
    Wet wiping.
  • Features
    A mesh type that allows smooth work without wax or the like accumulating in the base cloth. The Velcro allows easy attachment/detachment of the tape. Compatible with chemical disinfection. The compatible models are MO-511-060U-MB and C297-060UMB.
  • Material (Shell / Hair)
    Water Absorbing Ester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)