(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Mop Spare Yarn Width (mm) 175, 240

Click this image to zoom it.

Move the mouse over the image to zoom

Mop Spare Yarn Width (mm) 175, 240

Standard Unit Price:
-
Days to Ship :
Same day or more

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    180
  • Features
    Replacement thread for water wiping mop.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Side(mm)

Refine by

  • 175
  • 240
  • Clear
Mass(g)

Refine by

  • 160
  • 200
  • 220
  • Clear
Applicable Body

Refine by

  • C274-008U-MB、C10-008U-MB
  • C274-006U-MB
  • Clear
Trusco Code

Refine by

  • 000-8729
  • 000-8702
  • 296-7928
  • 297-8377
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
240
160
C274-008U-MB、C10-008U-MB
297-8377
12 Day(s)
-

Part Number : C332-008X-MB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    180
  • Side(mm)
    240
  • Mass(g)
    160
  • Applicable Body
    C274-008U-MB、C10-008U-MB
  • Trusco Code
    297-8377
  • Features
    Replacement thread for water wiping mop.
1 pc.
240
220
C274-008U-MB、C10-008U-MB
296-7928
12 Day(s)
-

Part Number : C333-008X-MB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    180
  • Side(mm)
    240
  • Mass(g)
    220
  • Applicable Body
    C274-008U-MB、C10-008U-MB
  • Trusco Code
    296-7928
  • Features
    Replacement thread for water wiping mop.
1 pc.
175
160
C274-006U-MB
000-8702
1 Day(s)
-

Part Number : C334-006X-MB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    180
  • Side(mm)
    175
  • Mass(g)
    160
  • Applicable Body
    C274-006U-MB
  • Trusco Code
    000-8702
  • Features
    Replacement thread for water wiping mop.
1 pc.
240
200
C274-008U-MB、C10-008U-MB
000-8729
Same day
-

Part Number : C334-008X-MB
Days to Ship : Same day
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    180
  • Side(mm)
    240
  • Mass(g)
    200
  • Applicable Body
    C274-008U-MB、C10-008U-MB
  • Trusco Code
    000-8729
  • Features
    Replacement thread for water wiping mop.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)