(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Mop Wringer, Squeezer R, Squeezer V

Click this image to zoom it.

Move the mouse over the image to zoom

Mop Wringer, Squeezer R, Squeezer V

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· This lightweight resin squeezer features improved wringing performance.
· The metal section employs chromate plating with excellent corrosion resistance.
· Includes a water inlet that also serves as a hose holder.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Mop Wringer
  • Body / Option
    Main Body
  • Width(mm)
    310
  • Depth(mm)
    360
  • Height(mm)
    295
  • Material (Tank)
    Polypropylene (PP)
  • Material (Roller)
    Vinyl Chloride (PVC)
  • Material (Pedal)
    Vinyl Chloride (PVC)
  • Features
    This new, lightweight type provides improved tightening and a plastic squeezer.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Detailing Type

Refine by

  • Pedal + Manual Handle Type
  • Pedal Type
  • Clear
Mass(g)

Refine by

  • 2800
  • 2900
  • Clear
Trusco Code

Refine by

  • 296-8142
  • 296-8134
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Pedal + Manual Handle Type
2900
296-8142
12 Day(s)
-

Part Number : SQ460-000X-MB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop Wringer
  • Detailing Type
    Pedal + Manual Handle Type
  • Body / Option
    Main Body
  • Width(mm)
    310
  • Depth(mm)
    360
  • Height(mm)
    295
  • Mass(g)
    2900
  • Trusco Code
    296-8142
  • Material (Tank)
    Polypropylene (PP)
  • Material (Roller)
    Vinyl Chloride (PVC)
  • Material (Pedal)
    Vinyl Chloride (PVC)
  • Features
    This new, lightweight type provides improved tightening and a plastic squeezer.
1 pc.
Pedal Type
2800
296-8134
1 Day(s)
-

Part Number : SQ461-000X-MB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop Wringer
  • Detailing Type
    Pedal Type
  • Body / Option
    Main Body
  • Width(mm)
    310
  • Depth(mm)
    360
  • Height(mm)
    295
  • Mass(g)
    2800
  • Trusco Code
    296-8134
  • Material (Tank)
    Polypropylene (PP)
  • Material (Roller)
    Vinyl Chloride (PVC)
  • Material (Pedal)
    Vinyl Chloride (PVC)
  • Features
    This new, lightweight type provides improved tightening and a plastic squeezer.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)