(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
HG Squeezer F-8

HG Squeezer F-8

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Lightweight type squeezer that can be easily wrung out using the included large plate.
[Applications]
· Mop wringer.

Basic Specifications

  • Product Model
    Mop Wringer
  • Body / Option
    Main Body
  • Width(mm)
    315
  • Depth(mm)
    325
  • Height(mm)
    265
  • Mass(g)
    1800
  • Trusco Code
    381-7440
  • Material (Plate)
    Polyacetal
  • Material (Tank)
    Polypropylene (PP)
  • Material (Roller)
    Polypropylene (PP)
  • Material (Pedal)
    Polypropylene (PP)
  • Features
    Lightweight type squeezer that can easily squeeze with the large plates.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : SQ518-000X-MB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop Wringer
  • Body / Option
    Main Body
  • Width(mm)
    315
  • Depth(mm)
    325
  • Height(mm)
    265
  • Mass(g)
    1800
  • Trusco Code
    381-7440
  • Material (Plate)
    Polyacetal
  • Material (Tank)
    Polypropylene (PP)
  • Material (Roller)
    Polypropylene (PP)
  • Material (Pedal)
    Polypropylene (PP)
  • Features
    Lightweight type squeezer that can easily squeeze with the large plates.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight type squeezer that can easily squeeze in large plate.
●With hose holder.

Specification

●W x D x H(mm):315 x 325 x 265
●SPQ(piece):1

Materials

●Tank/Roller/Pedal: Polypropylene(PP), Connection plate: Polyacetate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)