(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Squeezer Joy Step

Squeezer Joy Step

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· The pressure applied to the mop head during wringing can be adjusted to one of 4 levels, depending on the application.
· Includes a hose holder that allows a hose to be fixed to the main body without holding it in place manually when feeding in water.
· Drainage is easy with the included drain hose and there is no need to turn over the main body.

Basic Specifications

  • Product Model
    Mop Wringer
  • Body / Option
    Main Body
  • Width(mm)
    375
  • Depth(mm)
    460
  • Height(mm)
    355
  • Mass(g)
    7000
  • Trusco Code
    274-3256
  • Material (Tank)
    Polypropylene (PP)
  • Material (Roller)
    Rubber, Aluminum
  • Material (Pedal)
    Polypropylene (PP)
  • Features
    Mop wringing pressure can be adjusted in four stages to suit work conditions.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
-

Part Number : SQ437-000X-MB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop Wringer
  • Body / Option
    Main Body
  • Width(mm)
    375
  • Depth(mm)
    460
  • Height(mm)
    355
  • Mass(g)
    7000
  • Trusco Code
    274-3256
  • Material (Tank)
    Polypropylene (PP)
  • Material (Roller)
    Rubber, Aluminum
  • Material (Pedal)
    Polypropylene (PP)
  • Features
    Mop wringing pressure can be adjusted in four stages to suit work conditions.