(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wiping Mop P Spare (Mop Head Only)

Click this image to zoom it.

Move the mouse over the image to zoom

Wiping Mop P Spare (Mop Head Only)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Chemical mop coated with a conductive agent.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Mop
  • Mop Type
    Dust Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    380
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Side(mm)

Refine by

  • 640
  • 800
  • 1100
  • Clear
Mass(g)

Refine by

  • 360
  • 480
  • 755
  • Clear
Trusco Code

Refine by

  • 214-8544
  • 214-8536
  • 296-8002
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
640
360
214-8536
1 Day(s)
-

Part Number : C280-050U-SP
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Dust Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    380
  • Side(mm)
    640
  • Mass(g)
    360
  • Trusco Code
    214-8536
1 pc.
800
480
214-8544
1 Day(s)
-

Part Number : C280-060U-SP
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Dust Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    380
  • Side(mm)
    800
  • Mass(g)
    480
  • Trusco Code
    214-8544
1 pc.
1100
755
296-8002
1 Day(s)
-

Part Number : C280-090U-SP
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Dust Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    380
  • Side(mm)
    1100
  • Mass(g)
    755
  • Trusco Code
    296-8002

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Chemical mop coated with a charging material.
●It is highly durable, combined with rayon. You can also catch dust powerfully.

Usage

●For floor cleaning of wide place such as gym, floor, hallway etc.

Specification

●SPQ(sheet):20

Materials

●Handle: Steel
●Head: Steel
●: Rayon 55%, Cotton 45%

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)