(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hand WipeClean PC

Hand WipeClean PC

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A handy mop that can quickly wipe every corner.
[Features]
·It is a reusable type that can be used as many times as you like by washing it, and spares can be exchanged.
·Hand type for wiping dry.
·No charging agent applied.
·Environmentally friendly type.
·Uses recycled resin.
·PVC-free.
[Applications]
·For cleaning in factories and offices.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Mop
  • Mop Type
    Dust Mop
  • Body / Option
    Main Body
  • Length(mm)
    320
  • Mass(g)
    200
  • Trusco Code
    000-9091
  • Accessories
    With Thread
  • Use
    For cleaning inside manufacturing plants and offices.
  • Features
    Handy mop. Hand type for wiping.
  • Material (Handle)
    Recycled Polypropylene (PP)
  • Material (Shell / Hair)
    Cotton
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : C149-000U-MB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Dust Mop
  • Body / Option
    Main Body
  • Length(mm)
    320
  • Mass(g)
    200
  • Trusco Code
    000-9091
  • Accessories
    With Thread
  • Use
    For cleaning inside manufacturing plants and offices.
  • Features
    Handy mop. Hand type for wiping.
  • Material (Handle)
    Recycled Polypropylene (PP)
  • Material (Shell / Hair)
    Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)