(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rotating Table Rule Man Large Diameter Turn Ring

Rotating Table Rule Man Large Diameter Turn Ring

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

A pallet rotating table that can also be incorporated into machinery as a substitute for bearings and that can be used vertically.
[Features]
· High rotational precision, with an axial core sway of 1.5 mm or less and surface sway of 2.0 mm or less.
· Choose from 6 sizes.
[Applications]
· For changing the direction of conveyor lines.
· As a large jig.

Basic Specifications

  • Product Type
    Pallet
  • Height/Thickness (mm)
    48
  • Other
    Option
  • Type Details
    Large Diameter Turn Ring
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Load Weight (kg)

Refine by

  • Thrust: 1,500/Radial: 1800
  • Thrust: 2,500/Radial: 3000
  • Thrust: 3,000/Radial: 3600
  • Thrust: 3,500/Radial: 4100
  • Thrust: 4,000/Radial: 4500
  • Clear
Major Diameter(mm)

Refine by

  • 668
  • 1068
  • 1268
  • 1468
  • 1668
  • Clear
Inner Diameter(mm)

Refine by

  • 570
  • 970
  • 1170
  • 1370
  • 1570
  • Clear
Trusco Code

Refine by

  • 456-8516
  • 456-8508
  • 456-8494
  • 456-8486
  • 456-8478
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Thrust: 1,500/Radial: 1800
668
570
456-8516
18 Day(s) or more
-

Part Number : SB-60-O
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pallet
  • Load Weight (kg)
    Thrust: 1,500/Radial: 1800
  • Height/Thickness (mm)
    48
  • Other
    Option
  • Type Details
    Large Diameter Turn Ring
  • Major Diameter(mm)
    668
  • Inner Diameter(mm)
    570
  • Trusco Code
    456-8516
  • Mass(kg)
    15
1 pc.
Thrust: 2,500/Radial: 3000
1068
970
456-8478
18 Day(s) or more
-

Part Number : SB-100-O
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pallet
  • Load Weight (kg)
    Thrust: 2,500/Radial: 3000
  • Height/Thickness (mm)
    48
  • Other
    Option
  • Type Details
    Large Diameter Turn Ring
  • Major Diameter(mm)
    1068
  • Inner Diameter(mm)
    970
  • Trusco Code
    456-8478
  • Mass(kg)
    23
1 pc.
Thrust: 3,000/Radial: 3600
1268
1170
456-8486
18 Day(s) or more
-

Part Number : SB-120
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pallet
  • Load Weight (kg)
    Thrust: 3,000/Radial: 3600
  • Height/Thickness (mm)
    48
  • Other
    Option
  • Type Details
    Large Diameter Turn Ring
  • Major Diameter(mm)
    1268
  • Inner Diameter(mm)
    1170
  • Trusco Code
    456-8486
  • Mass(kg)
    27
1 pc.
Thrust: 3,500/Radial: 4100
1468
1370
456-8494
23 Day(s) or more
-

Part Number : SB-140
Days to Ship 23 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pallet
  • Load Weight (kg)
    Thrust: 3,500/Radial: 4100
  • Height/Thickness (mm)
    48
  • Other
    Option
  • Type Details
    Large Diameter Turn Ring
  • Major Diameter(mm)
    1468
  • Inner Diameter(mm)
    1370
  • Trusco Code
    456-8494
  • Mass(kg)
    31
1 pc.
Thrust: 4,000/Radial: 4500
1668
1570
456-8508
17 Day(s) or more
-

Part Number : SB-160-O
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pallet
  • Load Weight (kg)
    Thrust: 4,000/Radial: 4500
  • Height/Thickness (mm)
    48
  • Other
    Option
  • Type Details
    Large Diameter Turn Ring
  • Major Diameter(mm)
    1668
  • Inner Diameter(mm)
    1570
  • Trusco Code
    456-8508
  • Mass(kg)
    35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)