(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Plastic Pallet, Flat Placement/One-Way Type

Plastic Pallet, Flat Placement/One-Way Type

Standard Unit Price:
-
Days to Ship :
Quote

Plastic pallets that dramatically improve efficiency when returning and storing empty pallets.
[Features]
· Excellent nesting efficiency and easily rearranged when stacking.
· Attaching a direction-oriented piece to the side gives it excellent nesting and stacking workability as well as visibility.
[Applications]
· Has a nesting efficiency approximately 50% greater than conventional pallets and is mainly used for overseas import and export.

Basic Specifications

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    2000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    130
  • Type Details
    Single-Sided 4-Way Insertion
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    88
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    88
  • Center Block Width(mm)
    190
  • Trusco Code
    459-4185
  • Features
    Lightweight design intended for import and export use and with various ideas implemented for improving transport efficiency. The pallet can be used for both stacking and nesting by turning the pallet 180°. The efficiency of storing and returning pallets is dramatically increased. (Nesting Height: 42 mm)
  • Mass(kg)
    7.5
  • Compatible Equipment
    Hand Pallet Truck/Forklift
  • Material Details
    Recycled Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : SK-SN4-1111-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    2000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    130
  • Type Details
    Single-Sided 4-Way Insertion
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    88
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    88
  • Center Block Width(mm)
    190
  • Trusco Code
    459-4185
  • Features
    Lightweight design intended for import and export use and with various ideas implemented for improving transport efficiency. The pallet can be used for both stacking and nesting by turning the pallet 180°. The efficiency of storing and returning pallets is dramatically increased. (Nesting Height: 42 mm)
  • Mass(kg)
    7.5
  • Compatible Equipment
    Hand Pallet Truck/Forklift
  • Material Details
    Recycled Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)