(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Plastic Pallet, Comes with Caster

Plastic Pallet, Comes with Caster

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A pallet with casters.
· No forklift, etc., is needed, and the pallet can be moved anywhere, including narrow spaces.
· With a 40 mm high wall surrounding the entire circumference, stable loading is possible without loads slipping or falling off.
· Can be used as a normal pallet.
· Loading surface size is 1104 × 1104 mm.

Basic Specifications

  • Frontage (mm)
    1140
  • Depth (mm)
    1140
  • Product Model
    Pallet Trolley
  • Material (Body)
    Polypropylene (PP)
  • Maximum Static Load (kg)
    1000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    300
  • Height / Thickness (mm)
    170
  • Type Details
    Single-sided four-way
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    88
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    88
  • Center Block Width(mm)
    190
  • Trusco Code
    459-4029
  • Features
    Pallet with casters. The pallet can move even through cramped spaces, eliminating the need for a forklift. Since surrounding barriers have been set up at a height of 40 mm above the loading surface, items can safely be loaded without fear of slipping or falling. Can also be used as a normal pallet.
  • Mass(kg)
    14.6
  • Specification Details
    75 mm swivel caster x 3 pieces (2 corner + center), 75 mm fixed caster x 2 pieces (2 corner), with corrugated plastic x 1 sheet, loading surface size: 1,104 x 1,104 mm
  • Material Details
    Pallet part: polypropylene (PP)/Wheels: nylon/caster fittings: steel
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : SK-D4-1111M-BL
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage (mm)
    1140
  • Depth (mm)
    1140
  • Product Model
    Pallet Trolley
  • Material (Body)
    Polypropylene (PP)
  • Maximum Static Load (kg)
    1000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    300
  • Height / Thickness (mm)
    170
  • Type Details
    Single-sided four-way
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    88
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    88
  • Center Block Width(mm)
    190
  • Trusco Code
    459-4029
  • Features
    Pallet with casters. The pallet can move even through cramped spaces, eliminating the need for a forklift. Since surrounding barriers have been set up at a height of 40 mm above the loading surface, items can safely be loaded without fear of slipping or falling. Can also be used as a normal pallet.
  • Mass(kg)
    14.6
  • Specification Details
    75 mm swivel caster x 3 pieces (2 corner + center), 75 mm fixed caster x 2 pieces (2 corner), with corrugated plastic x 1 sheet, loading surface size: 1,104 x 1,104 mm
  • Material Details
    Pallet part: polypropylene (PP)/Wheels: nylon/caster fittings: steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)