(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Storage Base

Stainless Storage Base

Standard Unit Price:
-
Days to Ship :
Quote

[Specifications]
·Load capacity (kg): 420
·Material: stainless steel (SUS430)

Basic Specifications

  • Width (mm)
    900
  • Product Type
    Warehouse
  • Other
    Option
  • Material
    Stainless Steel (SUS430)
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Height (mm)

Refine by

  • 60
  • 190
  • Clear
Depth (mm)

Refine by

  • 380
  • 480
  • Clear
Details Type

Refine by

  • Standard Type
  • Type with Foot
  • Clear
Abstract

Refine by

  • STO4,STS4,STG4,STJ4,STH4-7/11
  • STO5,STS5,STG5,STJ5,STH5-7/11
  • Clear
Trusco Code

Refine by

  • 284-4699
  • 284-4664
  • 284-4656
  • 522-1561
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
60
380
Standard Type
STO4,STS4,STG4,STJ4,STH4-7/11
522-1561
Quote
-

Part Number : STB4-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    900
  • Height (mm)
    60
  • Depth (mm)
    380
  • Product Type
    Warehouse
  • Other
    Option
  • Details Type
    Standard Type
  • Abstract
    STO4,STS4,STG4,STJ4,STH4-7/11
  • Trusco Code
    522-1561
  • Mass(kg)
    3.1
  • Specifications
    With Adjuster (M10XP1.5) Standard Type
  • Material
    Stainless Steel (SUS430)
1 unit
190
380
Type with Foot
STO4,STS4,STG4,STJ4,STH4-7/11
284-4656
Quote
-

Part Number : STB4-06K
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    900
  • Height (mm)
    190
  • Depth (mm)
    380
  • Product Type
    Warehouse
  • Other
    Option
  • Details Type
    Type with Foot
  • Abstract
    STO4,STS4,STG4,STJ4,STH4-7/11
  • Trusco Code
    284-4656
  • Mass(kg)
    4.7
  • Specifications
    With Adjuster (M10XP1.5) with Feet
  • Material
    Stainless Steel (SUS430)
1 unit
60
480
Standard Type
STO5,STS5,STG5,STJ5,STH5-7/11
284-4699
Quote
-

Part Number : STB5-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    900
  • Height (mm)
    60
  • Depth (mm)
    480
  • Product Type
    Warehouse
  • Other
    Option
  • Details Type
    Standard Type
  • Abstract
    STO5,STS5,STG5,STJ5,STH5-7/11
  • Trusco Code
    284-4699
  • Mass(kg)
    3.3
  • Specifications
    With Adjuster (M10XP1.5) Standard Type
  • Material
    Stainless Steel (SUS430)
1 unit
190
480
Type with Foot
STO5,STS5,STG5,STJ5,STH5-7/11
284-4664
Quote
-

Part Number : STB5-06K
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    900
  • Height (mm)
    190
  • Depth (mm)
    480
  • Product Type
    Warehouse
  • Other
    Option
  • Details Type
    Type with Foot
  • Abstract
    STO5,STS5,STG5,STJ5,STH5-7/11
  • Trusco Code
    284-4664
  • Mass(kg)
    5.2
  • Specifications
    With Adjuster (M10XP1.5) with Feet
  • Material
    Stainless Steel (SUS430)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)