(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Steel Storage Cabinet (H1800 Type)

Stainless Steel Storage Cabinet (H1800 Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
·Single items or units can be freely combined with unified modules.
·It has a sleek design with few irregularities, designed in the same way as wall storage furniture.

Basic Specifications

  • Width (mm)
    900
  • Height (mm)
    1800
  • Depth (mm)
    500
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    50
  • Details Type
    Double door type
  • Installation Type
    Dedicated for bottom support
  • Trusco Code
    462-1409
  • Mass(kg)
    81
  • Specifications
    With 4 Shelf Boards
  • Compatible Base
    TSB-60H (Always use it when installing on the floor.)
  • Shelf Board Adjustment Pitch
    26mm
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : TSH-18
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    900
  • Height (mm)
    1800
  • Depth (mm)
    500
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    50
  • Details Type
    Double door type
  • Installation Type
    Dedicated for bottom support
  • Trusco Code
    462-1409
  • Mass(kg)
    81
  • Specifications
    With 4 Shelf Boards
  • Compatible Base
    TSB-60H (Always use it when installing on the floor.)
  • Shelf Board Adjustment Pitch
    26mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)