(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Steel Large Storage Cabinet

Stainless Steel Large Storage Cabinet

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Rust-resistant, chemical-resistant, excellent durability.
· Hairline processing on external surface, #400 polishing on internal surface.

Basic Specifications

  • Height (mm)
    1800
  • Depth (mm)
    600
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    150
  • Middle shelf board dimensions, depth(mm)
    554
  • Middle shelf dimensions, height(mm)
    30
  • Maximum Load(kg/unit)
    500
  • Features
    Rust-resistant, chemical-resistant, excellent durability. Hairline processing on external surface, #400 polishing on internal surface.
  • Specifications
    Anchor Bolt Set x 4 Included
  • Material
    Stainless Steel (SUS304)
  • Shelf Board Adjustment Pitch
    50mm
  • Exterior Surface
    Hair Line Processing
  • Door
    Hinged Double Door Type / With Flush Handle (With Lock)
  • Base Panel
    Removable type
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 1200
  • 1800
  • Clear
Middle shelf board dimensions, width(mm)

Refine by

  • 1162
  • 1762
  • Clear
Trusco Code

Refine by

  • 467-6068
  • 467-6050
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
1162
467-6050
Quote
-

Part Number : SUOH-645
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1200
  • Height (mm)
    1800
  • Depth (mm)
    600
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    150
  • Middle shelf board dimensions, width(mm)
    1162
  • Middle shelf board dimensions, depth(mm)
    554
  • Middle shelf dimensions, height(mm)
    30
  • Maximum Load(kg/unit)
    500
  • Trusco Code
    467-6050
  • Features
    Rust-resistant, chemical-resistant, excellent durability. Hairline processing on external surface, #400 polishing on internal surface.
  • Mass(kg)
    168
  • Specifications
    Anchor Bolt Set x 4 Included
  • Material
    Stainless Steel (SUS304)
  • Shelf Board Adjustment Pitch
    50mm
  • Exterior Surface
    Hair Line Processing
  • Door
    Hinged Double Door Type / With Flush Handle (With Lock)
  • Base Panel
    Removable type
1 unit
1800
1762
467-6068
Quote
-

Part Number : SUOH-665
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1800
  • Height (mm)
    1800
  • Depth (mm)
    600
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    150
  • Middle shelf board dimensions, width(mm)
    1762
  • Middle shelf board dimensions, depth(mm)
    554
  • Middle shelf dimensions, height(mm)
    30
  • Maximum Load(kg/unit)
    500
  • Trusco Code
    467-6068
  • Features
    Rust-resistant, chemical-resistant, excellent durability. Hairline processing on external surface, #400 polishing on internal surface.
  • Mass(kg)
    226
  • Specifications
    Anchor Bolt Set x 4 Included
  • Material
    Stainless Steel (SUS304)
  • Shelf Board Adjustment Pitch
    50mm
  • Exterior Surface
    Hair Line Processing
  • Door
    Hinged Double Door Type / With Flush Handle (With Lock)
  • Base Panel
    Removable type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)