(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Stainless Steel Shoe Locker (for Multiple Use)

Stainless Steel Shoe Locker (for Multiple Use)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A shoe locker for use by multiple people.
· A rust-resistant and durable shoe locker entirely made of stainless steel.
[Applications]
· For research facilities, cleanrooms, food factories, etc.

Basic Specifications

  • Height (mm)
    1480
  • Depth (mm)
    300
  • Product Type
    Warehouse
  • Effective Dimensions per Box: Opening Width(mm)
    250
  • Effective Dimensions per Box: Depth(mm)
    296
  • Effective Dimensions per Box: Height(mm)
    140
  • Features
    A shoe locker for use by multiple people.
  • Application
    For research facilities, cleanrooms, food factories, etc.
  • Material
    Stainless Steel (SUS304)
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 1100
  • 1370
  • 1640
  • Clear
Details Type

Refine by

  • For 32 People / 4 Rows 8 Levels
  • For 40 people / 5 rows, 8 levels
  • For 48 people / 6 rows, 8 levels
  • Clear
Trusco Code

Refine by

  • 458-8801
  • 458-8797
  • 458-8789
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1100
For 32 People / 4 Rows 8 Levels
458-8789
Quote
-

Part Number : SSR-32-48
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1100
  • Height (mm)
    1480
  • Depth (mm)
    300
  • Product Type
    Warehouse
  • Details Type
    For 32 People / 4 Rows 8 Levels
  • Effective Dimensions per Box: Opening Width(mm)
    250
  • Effective Dimensions per Box: Depth(mm)
    296
  • Effective Dimensions per Box: Height(mm)
    140
  • Trusco Code
    458-8789
  • Features
    A shoe locker for use by multiple people.
  • Application
    For research facilities, cleanrooms, food factories, etc.
  • Mass(kg)
    56
  • Material
    Stainless Steel (SUS304)
1 unit
1370
For 40 people / 5 rows, 8 levels
458-8797
Quote
-

Part Number : SSR-40-58
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1370
  • Height (mm)
    1480
  • Depth (mm)
    300
  • Product Type
    Warehouse
  • Details Type
    For 40 people / 5 rows, 8 levels
  • Effective Dimensions per Box: Opening Width(mm)
    250
  • Effective Dimensions per Box: Depth(mm)
    296
  • Effective Dimensions per Box: Height(mm)
    140
  • Trusco Code
    458-8797
  • Features
    A shoe locker for use by multiple people.
  • Application
    For research facilities, cleanrooms, food factories, etc.
  • Mass(kg)
    68
  • Material
    Stainless Steel (SUS304)
1 unit
1640
For 48 people / 6 rows, 8 levels
458-8801
Quote
-

Part Number : SSR-48-68
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1640
  • Height (mm)
    1480
  • Depth (mm)
    300
  • Product Type
    Warehouse
  • Details Type
    For 48 people / 6 rows, 8 levels
  • Effective Dimensions per Box: Opening Width(mm)
    250
  • Effective Dimensions per Box: Depth(mm)
    296
  • Effective Dimensions per Box: Height(mm)
    140
  • Trusco Code
    458-8801
  • Features
    A shoe locker for use by multiple people.
  • Application
    For research facilities, cleanrooms, food factories, etc.
  • Mass(kg)
    82
  • Material
    Stainless Steel (SUS304)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)