(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Anti-Seismic Chemical Cabinet, Stainless Steel, Vertical 3-Column Drawer Type

Anti-Seismic Chemical Cabinet, Stainless Steel, Vertical 3-Column Drawer Type

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· 1 row of drawers can store 15 500 ml medicine bottles.
· Handle is made of chemical-resistant ABS resin.
· All-lock mechanism, latch mechanism, topple preventing function included.
· Prevents secondary disasters during accidents such as earthquakes.

Basic Specifications

  • Width (mm)
    455
  • Height (mm)
    800
  • Depth (mm)
    600
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    20
  • Abstract
    Drawer x 3
  • Installation Type
    For both upper and lower placement
  • Trusco Code
    505-5563
  • Features
    1 row of drawers can store 15 500 ml medicine bottles.
  • Mass(kg)
    34
  • Drawer internal width(mm)
    109
  • Drawer internal depth(mm)
    472
  • Drawer internal height(mm)
    700
  • Accessory
    Tray x 9 Partitions x 36 Keys x 2 Pcs, Vertical Connection Bracket x 4 Pcs, Floor/Wall Fixing Bracket x 5 Pcs, Truss Screw x 18 Pcs, Nail: 5 Pcs
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s)
-

Part Number : TK-3-T
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    455
  • Height (mm)
    800
  • Depth (mm)
    600
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    20
  • Abstract
    Drawer x 3
  • Installation Type
    For both upper and lower placement
  • Trusco Code
    505-5563
  • Features
    1 row of drawers can store 15 500 ml medicine bottles.
  • Mass(kg)
    34
  • Drawer internal width(mm)
    109
  • Drawer internal depth(mm)
    472
  • Drawer internal height(mm)
    700
  • Accessory
    Tray x 9 Partitions x 36 Keys x 2 Pcs, Vertical Connection Bracket x 4 Pcs, Floor/Wall Fixing Bracket x 5 Pcs, Truss Screw x 18 Pcs, Nail: 5 Pcs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)