(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Medicine cabinet

Click this image to zoom it.

Move the mouse over the image to zoom

Medicine cabinet

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Features double doors and double locks for excellent reliability and safety.
· The holes on the bottom can be used for fixing.
· Optimal for storing valuable chemicals, powerful medicines, etc.
[Applications]
· Storage of chemicals, powerful medicines, etc.

Basic Specifications

  • Product Type
    Storage Cabinet
  • Features
    Double doors and double lock for outstanding reliability and safety. Holes in the base section can be used to fix in place.
  • Intended Use
    Stores normal and dangerous chemicals.
  • Color
    Ivory
  • Specifications
    No fire resistance with 1 shelf board
  • Material
    Steel (melamine baked coating)
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 255
  • 305
  • Clear
Height (mm)

Refine by

  • 215
  • 400
  • Clear
Depth (mm)

Refine by

  • 150
  • 250
  • Clear
Usable Inner Dimensions Frontage(mm)

Refine by

  • 253
  • 303
  • Clear
Usable Inner Dimensions Depth(mm)

Refine by

  • 113.5
  • 213.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
305
400
250
303
213.5
Quote
-

Part Number : YMK-L
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    305
  • Height (mm)
    400
  • Depth (mm)
    250
  • Product Type
    Storage Cabinet
  • Usable Inner Dimensions Frontage(mm)
    303
  • Usable Inner Dimensions Depth(mm)
    213.5
  • Usable Inner Dimensions Height(mm)
    366
  • Trusco Code
    467-6165
  • Features
    Double doors and double lock for outstanding reliability and safety. Holes in the base section can be used to fix in place.
  • Intended Use
    Stores normal and dangerous chemicals.
  • Mass(kg)
    7
  • Color
    Ivory
  • Capacity(L)
    23.6
  • Specifications
    No fire resistance with 1 shelf board
  • Material
    Steel (melamine baked coating)
1 unit
255
215
150
253
113.5
Quote
-

Part Number : YMK-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    255
  • Height (mm)
    215
  • Depth (mm)
    150
  • Product Type
    Storage Cabinet
  • Usable Inner Dimensions Frontage(mm)
    253
  • Usable Inner Dimensions Depth(mm)
    113.5
  • Usable Inner Dimensions Height(mm)
    181
  • Trusco Code
    467-6173
  • Features
    Double doors and double lock for outstanding reliability and safety. Holes in the base section can be used to fix in place.
  • Intended Use
    Stores normal and dangerous chemicals.
  • Mass(kg)
    3.5
  • Color
    Ivory
  • Capacity(L)
    5.1
  • Specifications
    No fire resistance with 1 shelf board
  • Material
    Steel (melamine baked coating)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is double door/double lock and it is excellent in reliability/safety.
●It is possible to fix using the bottom hole.

Usage

●Storage of chemicals, powerful drugs, etc.

Specification

●Color:Ivory
●No Fire Resistance
●With shelf board x 1

Materials

●Steel(melamine baked coating)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)