(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Supporter Belt LEX

Supporter Belt LEX

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· The cushioning has a three-dimensional construction so that it fits the waist at 3 heights.
· Wide type.
· The belt can be opened and closed in 3 places.
[Applications]
· Used in combination with a general safety belt for working at heights, provides a soft and comfortable fit.

Basic Specifications

  • Product Type
    Belt Related Goods
  • Color
    Black
  • Trusco Code
    388-2314
  • Mass(g)
    130
  • Material Quality
    Main Body: Polyethylene Polyester
  • Compatible Belt Width(mm)
    50
  • Remark
    Width maximum 155 x 750 mm length belt with non-slip groove, and non-slip cushion
  • Features
    The three-dimensional cushion is separated so it can fit the waist easily with three height options. The cushion part is wide. The belt loop can be opened and closed at all three points.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13 Day(s) or more
-

Part Number : ABK-400-HD
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt Related Goods
  • Color
    Black
  • Trusco Code
    388-2314
  • Mass(g)
    130
  • Material Quality
    Main Body: Polyethylene Polyester
  • Compatible Belt Width(mm)
    50
  • Remark
    Width maximum 155 x 750 mm length belt with non-slip groove, and non-slip cushion
  • Features
    The three-dimensional cushion is separated so it can fit the waist easily with three height options. The cushion part is wide. The belt loop can be opened and closed at all three points.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)