(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Supporter Belt

Click this image to zoom it.

Move the mouse over the image to zoom

Supporter Belt

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
·If you set it on the torso belt of the safety belt for single hanging, it will feel soft and comfortable on your lower back.
·Comes with a tool hook and tool hanger.
·Can be used for belt widths of 50 mm and 60 mm.

Basic Specifications

  • Product Type
    Belt Related Goods
  • Mass(g)
    250
  • Material Quality
    Belt: Nylon
  • Compatible Belt Width(mm)
    50、60
  • Remark
    Plain Weave: width 75 x length 650 mm
  • Features
    Set this supporter to the 1-piece hanger dedicated safety belt. The belt feeling becomes soft and comfortable. Tool hook and tool hanger are attached. Can be used for the belts of both 50 mm width and 60 mm width.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • Black
  • Blue
  • Blue Green
  • Clear
Trusco Code

Refine by

  • 122-7408
  • 273-7124
  • 273-7116
  • 273-7108
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue Green
273-7124
12 Day(s) or more
-

Part Number : AB-100-HD
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt Related Goods
  • Color
    Blue Green
  • Trusco Code
    273-7124
  • Mass(g)
    250
  • Material Quality
    Belt: Nylon
  • Compatible Belt Width(mm)
    50、60
  • Remark
    Plain Weave: width 75 x length 650 mm
  • Features
    Set this supporter to the 1-piece hanger dedicated safety belt. The belt feeling becomes soft and comfortable. Tool hook and tool hanger are attached. Can be used for the belts of both 50 mm width and 60 mm width.
1 pc.
Black
273-7116
1 Day(s)
-

Part Number : ABK-100-HD
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt Related Goods
  • Color
    Black
  • Trusco Code
    273-7116
  • Mass(g)
    250
  • Material Quality
    Belt: Nylon
  • Compatible Belt Width(mm)
    50、60
  • Remark
    Plain Weave: width 75 x length 650 mm
  • Features
    Set this supporter to the 1-piece hanger dedicated safety belt. The belt feeling becomes soft and comfortable. Tool hook and tool hanger are attached. Can be used for the belts of both 50 mm width and 60 mm width.
1 pc.
Blue
273-7108
1 Day(s)
-

Part Number : AL-100-HD
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt Related Goods
  • Color
    Blue
  • Trusco Code
    273-7108
  • Mass(g)
    250
  • Material Quality
    Belt: Nylon
  • Compatible Belt Width(mm)
    50、60
  • Remark
    Plain Weave: width 75 x length 650 mm
  • Features
    Set this supporter to the 1-piece hanger dedicated safety belt. The belt feeling becomes soft and comfortable. Tool hook and tool hanger are attached. Can be used for the belts of both 50 mm width and 60 mm width.
1 pc.
Yellow
122-7408
1 Day(s)
-

Part Number : AY-100-HD
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt Related Goods
  • Color
    Yellow
  • Trusco Code
    122-7408
  • Mass(g)
    250
  • Material Quality
    Belt: Nylon
  • Compatible Belt Width(mm)
    50、60
  • Remark
    Plain Weave: width 75 x length 650 mm
  • Features
    Set this supporter to the 1-piece hanger dedicated safety belt. The belt feeling becomes soft and comfortable. Tool hook and tool hanger are attached. Can be used for the belts of both 50 mm width and 60 mm width.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)