(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
78 Low Lip for Raising and Lowering Fixed Position Work

78 Low Lip for Raising and Lowering Fixed Position Work

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
・ Prevents falling of steel towers, utility poles, ladders, etc., while moving up and down, and prevents falling during fixed position work by switching levers
・ The vertical master rope can be easily attached and detached even in the middle of the master rope

Basic Specifications

  • Product Type
    Temporary Facility
  • Trusco Code
    388-2292
  • Mass(g)
    1070
  • Material Quality
    Main Body/Hook: Steel
  • Sub Line Lanyard Height x Length(mm)
    12×500
  • Applicable Main Line(mm)
    16–18
  • Remark
    Use a connecting rope when ascending or descending with safety band hook attachment ring for fixed position work Safety belt structure guideline compatible product
  • Use
    Prevention of falls during lifting, lowering, or positioning work using temporarily installed main ropes at construction sites or during plant work.
  • Features
    Fall-arrest apparatus for ascending or descending by using vertical main line. The vertical main line can be attached or detached from the mid-point of the main line.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s) or more
-

Part Number : 78R-4-BP
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Temporary Facility
  • Trusco Code
    388-2292
  • Mass(g)
    1070
  • Material Quality
    Main Body/Hook: Steel
  • Sub Line Lanyard Height x Length(mm)
    12×500
  • Applicable Main Line(mm)
    16–18
  • Remark
    Use a connecting rope when ascending or descending with safety band hook attachment ring for fixed position work Safety belt structure guideline compatible product
  • Use
    Prevention of falls during lifting, lowering, or positioning work using temporarily installed main ropes at construction sites or during plant work.
  • Features
    Fall-arrest apparatus for ascending or descending by using vertical main line. The vertical main line can be attached or detached from the mid-point of the main line.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A fall prevention tool for elevating and fixed position work using vertical carrier cable.

Specification

●Constituent Cable Lanyard Diameter x L(mm):12 x 500
●SPQ(piece):20
●Use a connecting constituent cable when elevating.
●Safety Belt Construction Guideline Compliant Product

Materials

●Main Body and Hook: Steel
●Rope: Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)