(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Safety Belt Mounting Device Clamp with Hook

Safety Belt Mounting Device Clamp with Hook

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Temporary Facility
  • Length x Width(mm)
    70×150
  • Trusco Code
    356-4576
  • Mass(g)
    400
  • Material Quality
    Main Body: Steel / Hinge Joint: Urethane
  • Applicable Components
    Exclusively for 48.6 mm single pipe
  • Remark
    Over 15.0 kN in strength
  • Use
    As a tool with a safety band attachment at an arbitrary position on the vertical installation portion of the 48.6 mm single pipe.
  • Features
    Can be attached to or removed from a single pipe with one hand. The operator can attach it anywhere unrestrictedly in a position higher than his/her hip. It is the most effective way to attach a safety belt hook when a scaffolding leveler which can be used as a hand rail is unavailable.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TC-1-HD
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Temporary Facility
  • Length x Width(mm)
    70×150
  • Trusco Code
    356-4576
  • Mass(g)
    400
  • Material Quality
    Main Body: Steel / Hinge Joint: Urethane
  • Applicable Components
    Exclusively for 48.6 mm single pipe
  • Remark
    Over 15.0 kN in strength
  • Use
    As a tool with a safety band attachment at an arbitrary position on the vertical installation portion of the 48.6 mm single pipe.
  • Features
    Can be attached to or removed from a single pipe with one hand. The operator can attach it anywhere unrestrictedly in a position higher than his/her hip. It is the most effective way to attach a safety belt hook when a scaffolding leveler which can be used as a hand rail is unavailable.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be attached to a single pipe, detached from a single pipe with one hand.

Usage

●As a safety belt attachment jig at an arbitrary position of 48.6mm pipe attachment part.

Specification

●Main Body Dimension (mm) Vertical x W:70 x 150
●SPQ(piece):10
●Strength 15.0kN or more
●Compatible Materials: Single Pipe 48.6mm Only

Materials

●Steel
●Hinge Joint: Urethane

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)