(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Parent Rope for Raising and Lowering

Click this image to zoom it.

Move the mouse over the image to zoom

Parent Rope for Raising and Lowering

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
·Tetoron rope is a vertical main rope and is a low-cost type.
·The hook at the tip has a mouth opening of 50 mm and can be hooked directly to a single pipe.
[Applications]
·Main line for vertical movement using 78 Rorip and SS Rorip.
·Horizontal master rope using 97HR-3.

Basic Specifications

  • Product Type
    Temporary Facility
  • Material Quality
    Tip: FS-90 Forged Hook/Rope: Tetron
  • Hook Gate Opening(mm)
    50
  • Remark
    Vertical main line Can also be used with a horizontal main line. Complies with the standard "Main Lines for Struts" by "Scaffolding and Construction Equipment Association of Japan"
  • Use
    Carrier cable for vertical movement used with the 78 rope clip and SS rope clip. Leveling cable used for 97HR-3.
  • Features
    This Tetron rope is a vertical carrier cable and inexpensive type. Opening of tip hook is 50 mm, it can directly catch single pipe etc.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Diameter x Length(mm)

Refine by

  • 16×10000
  • 16×30000
  • Clear
Trusco Code

Refine by

  • 388-2349
  • 388-2322
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16×10000
388-2322
16 Day(s) or more
-

Part Number : L-10-TP-BX
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Temporary Facility
  • Diameter x Length(mm)
    16×10000
  • Trusco Code
    388-2322
  • Mass(g)
    2000
  • Material Quality
    Tip: FS-90 Forged Hook/Rope: Tetron
  • Hook Gate Opening(mm)
    50
  • Remark
    Vertical main line Can also be used with a horizontal main line. Complies with the standard "Main Lines for Struts" by "Scaffolding and Construction Equipment Association of Japan"
  • Use
    Carrier cable for vertical movement used with the 78 rope clip and SS rope clip. Leveling cable used for 97HR-3.
  • Features
    This Tetron rope is a vertical carrier cable and inexpensive type. Opening of tip hook is 50 mm, it can directly catch single pipe etc.
1 pc.
16×30000
388-2349
16 Day(s) or more
-

Part Number : L-30-TP-BX
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Temporary Facility
  • Diameter x Length(mm)
    16×30000
  • Trusco Code
    388-2349
  • Mass(g)
    4400
  • Material Quality
    Tip: FS-90 Forged Hook/Rope: Tetron
  • Hook Gate Opening(mm)
    50
  • Remark
    Vertical main line Can also be used with a horizontal main line. Complies with the standard "Main Lines for Struts" by "Scaffolding and Construction Equipment Association of Japan"
  • Use
    Carrier cable for vertical movement used with the 78 rope clip and SS rope clip. Leveling cable used for 97HR-3.
  • Features
    This Tetron rope is a vertical carrier cable and inexpensive type. Opening of tip hook is 50 mm, it can directly catch single pipe etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)