(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Roof Work Fall Prevention Device Roof Rope 300 Type

Roof Work Fall Prevention Device Roof Rope 300 Type

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
・ Use a telescopic adjuster to connect the main rope attached to the hook metal fittings with a carabiner to the fall prevention equipment and move it on the roof
・ Since the length of the main rope is adjusted to any length with the expansion and contraction adjuster, there is little feeling of restraint and work with a margin can be done
・ It is a temporary fall prevention device for roofing work such as low-rise houses
・ Can be installed regardless of roof tiles
[Applications]
・ For safety work of roof work of solar power generation system installation work and antenna work

Basic Specifications

  • Product Type
    Temporary Facility
  • Main Rope
    Diameter 12 x Length 11,000 mm
  • Trusco Code
    388-2403
  • Mass(g)
    10,500/Set
  • Material Quality
    Hook portion: with aluminum and steel rubber cover/Rope: nylon/hook carabiner, telescopic device: steel
  • Hook Gate Opening: Hook Metal Fitting Gate Diameter
    350mm
  • Climbing Rope(mm)
    Diameter 6 x Length 20,000
  • Remark
    For gable roof, 2 Hook bracket., 2 head ropes, 1 rope provided for pulling
  • Use
    Useful for safety when working on rooftops, such as installation of solar power generation system or antennas.
  • Features
    Temporary and simple fall prevention device, used for working on roofs of low-rise residential buildings. Can be installed regardless of the roof tiles.
  • Amount Of Content
    1 Set (2 Hook Metal Fittings, 2 Head Ropes, 1 Accessory Rope for Lifting)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (2 Hook Metal Fittings, 2 Head Ropes, 1 Accessory Rope for Lifting)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (2 Hook Metal Fittings, 2 Head Ropes, 1 Accessory Rope for Lifting)
8 Day(s) or more
-

Part Number : YU-300-BX
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Set (2 Hook Metal Fittings, 2 Head Ropes, 1 Accessory Rope for Lifting)

Specificationtitle

  • Product Type
    Temporary Facility
  • Main Rope
    Diameter 12 x Length 11,000 mm
  • Trusco Code
    388-2403
  • Mass(g)
    10,500/Set
  • Material Quality
    Hook portion: with aluminum and steel rubber cover/Rope: nylon/hook carabiner, telescopic device: steel
  • Hook Gate Opening: Hook Metal Fitting Gate Diameter
    350mm
  • Climbing Rope(mm)
    Diameter 6 x Length 20,000
  • Remark
    For gable roof, 2 Hook bracket., 2 head ropes, 1 rope provided for pulling
  • Use
    Useful for safety when working on rooftops, such as installation of solar power generation system or antennas.
  • Features
    Temporary and simple fall prevention device, used for working on roofs of low-rise residential buildings. Can be installed regardless of the roof tiles.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A fall prevention device for temporary construction in roof work such as low-rise housing.
●Can be installed irrespective of roof tiles.

Usage

●For installation work of solar power generator system and for safety work of antenna construction on roof.

Specification

●Number of Workers(name):2
●Hook Bracket(piece):2
●Parent Rope(piece):2
●SPQ(set):1
●Hook Bracket: Opening 350mm
●Main Rope: 12mm x 11m
●Pulling Rope: 6mm x 20m

Materials

●Hook Part: With Aluminum and Steel Rubber Cover
●Rope: Nylon
●Hook Carabiner Extendable Equipment: Steel
●Steel Plate (SPCC2.3t)

Warning

●When using in a garage or a square roof, this set requires two sets and an optional rope is required sold separately.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)