(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Roof Work Fall Prevention Device Roof Rope

Click this image to zoom it.

Move the mouse over the image to zoom

Roof Work Fall Prevention Device Roof Rope

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· A temporary and easy fall prevention device for roof work on low-rise housing, etc.
· Can be used with any type of roof tiles.
· BelBlock means rope does not need to be adjusted by hand.
[Applications]
· For installation of solar panel systems, repair of roof tiles etc.

Basic Specifications

  • Product Type
    Fall Arrest Block
  • Hook Metal Fittings(mm)
    Opening 350
  • Remark
    For gable roof, head rope:12 mm X 11 m
  • Use
    Useful when installing solar power generation system or repairing roof tiles.
  • Features
    Temporary and simple fall prevention device, used for working on roofs of low-rise residential buildings. Can be installed regardless of the roof tiles. Rope adjustment by hand is not required due to adoption of BelBlock.
Part Number
Amount Of Content

Refine by

  • 1 Set (Hook Fixture: 2, Head Rope: 2, Bell Block: 1)
  • 1 Set (Hook Fixture: 2, Head Rope: 2, Bell Block: 2)
  • 1 Set (Hook Fixture: 3, Head Rope: 3, Bell Block: 3)
  • Clear
Bell Block

Refine by

  • 5.7M 1 Pieces
  • 5.7M 2 Pieces
  • 5.7M 3 Pieces
  • Clear
Main Rope

Refine by

  • 2 pcs.
  • 3 pcs.
  • Clear
Trusco Code

Refine by

  • 429-9272
  • 429-9264
  • 429-9256
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Hook Fixture: 2, Head Rope: 2, Bell Block: 1)
5.7M 1 Pieces
2 pcs.
429-9256
8 Day(s) or more
-

Part Number : YU-410-BX
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Hook Fixture: 2, Head Rope: 2, Bell Block: 1)

Specificationtitle

  • Product Type
    Fall Arrest Block
  • Bell Block
    5.7M 1 Pieces
  • Main Rope
    2 pcs.
  • Trusco Code
    429-9256
  • Mass(g)
    12100
  • Hook Gate Opening: Hook Metal Fitting Gate Diameter
    2 pcs.
  • Hook Metal Fittings(mm)
    Opening 350
  • Number of Operators(Name)
    1
  • Remark
    For gable roof, head rope:12 mm X 11 m
  • Use
    Useful when installing solar power generation system or repairing roof tiles.
  • Features
    Temporary and simple fall prevention device, used for working on roofs of low-rise residential buildings. Can be installed regardless of the roof tiles. Rope adjustment by hand is not required due to adoption of BelBlock.
1 Set (Hook Fixture: 2, Head Rope: 2, Bell Block: 2)
5.7M 2 Pieces
2 pcs.
429-9264
8 Day(s) or more
-

Part Number : YU-420-BX
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Hook Fixture: 2, Head Rope: 2, Bell Block: 2)

Specificationtitle

  • Product Type
    Fall Arrest Block
  • Bell Block
    5.7M 2 Pieces
  • Main Rope
    2 pcs.
  • Trusco Code
    429-9264
  • Mass(g)
    13700
  • Hook Gate Opening: Hook Metal Fitting Gate Diameter
    2 pcs.
  • Hook Metal Fittings(mm)
    Opening 350
  • Number of Operators(Name)
    2
  • Remark
    For gable roof, head rope:12 mm X 11 m
  • Use
    Useful when installing solar power generation system or repairing roof tiles.
  • Features
    Temporary and simple fall prevention device, used for working on roofs of low-rise residential buildings. Can be installed regardless of the roof tiles. Rope adjustment by hand is not required due to adoption of BelBlock.
1 Set (Hook Fixture: 3, Head Rope: 3, Bell Block: 3)
5.7M 3 Pieces
3 pcs.
429-9272
11 Day(s) or more
-

Part Number : YU-430-BX
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Hook Fixture: 3, Head Rope: 3, Bell Block: 3)

Specificationtitle

  • Product Type
    Fall Arrest Block
  • Bell Block
    5.7M 3 Pieces
  • Main Rope
    3 pcs.
  • Trusco Code
    429-9272
  • Mass(g)
    20500
  • Hook Gate Opening: Hook Metal Fitting Gate Diameter
    3 pcs.
  • Hook Metal Fittings(mm)
    Opening 350
  • Number of Operators(Name)
    3
  • Remark
    For gable roof, head rope:12 mm X 11 m
  • Use
    Useful when installing solar power generation system or repairing roof tiles.
  • Features
    Temporary and simple fall prevention device, used for working on roofs of low-rise residential buildings. Can be installed regardless of the roof tiles. Rope adjustment by hand is not required due to adoption of BelBlock.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)