(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rope Type Safety Harness Storage Bag

Click this image to zoom it.

Move the mouse over the image to zoom

Rope Type Safety Harness Storage Bag

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
This rope storage bag is made of nylon and designed for 1 rope-type lanyard.

Basic Specifications

  • Commodity Classification
    Rope Storage Bag
  • Width x Length(mm)
    190×235
  • Mass(g)
    30
  • Material Quality
    Nylon
  • Compatible Belt Width(mm)
    50▪60
  • Features 1
    For rope-type single lanyard
  • Features 2
    Maximum Capacity: up to 12 x 1,700 mm rope, up to 50 mm Mouth Diameter
  • Contents
    1 pc.

Details

Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • Green
  • Sky Blue
  • Clear
Trusco Code

Refine by

  • 381-2375
  • 381-2367
  • 381-2341
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
381-2341
13 Day(s) or more
-

Part Number : RBL-GR
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Rope Storage Bag
  • Color
    Green
  • Width x Length(mm)
    190×235
  • Trusco Code
    381-2341
  • Mass(g)
    30
  • Material Quality
    Nylon
  • Compatible Belt Width(mm)
    50▪60
  • Features 1
    For rope-type single lanyard
  • Features 2
    Maximum Capacity: up to 12 x 1,700 mm rope, up to 50 mm Mouth Diameter
1 pc.
Sky Blue
381-2367
13 Day(s) or more
-

Part Number : RBL-SB
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Rope Storage Bag
  • Color
    Sky Blue
  • Width x Length(mm)
    190×235
  • Trusco Code
    381-2367
  • Mass(g)
    30
  • Material Quality
    Nylon
  • Compatible Belt Width(mm)
    50▪60
  • Features 1
    For rope-type single lanyard
  • Features 2
    Maximum Capacity: up to 12 x 1,700 mm rope, up to 50 mm Mouth Diameter
1 pc.
Yellow
381-2375
13 Day(s) or more
-

Part Number : RBL-YL
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Rope Storage Bag
  • Color
    Yellow
  • Width x Length(mm)
    190×235
  • Trusco Code
    381-2375
  • Mass(g)
    30
  • Material Quality
    Nylon
  • Compatible Belt Width(mm)
    50▪60
  • Features 1
    For rope-type single lanyard
  • Features 2
    Maximum Capacity: up to 12 x 1,700 mm rope, up to 50 mm Mouth Diameter

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Adaptation Belt Width(mm):50/60
●SPQ(sheet):100
●The Max Capacity for Rope Type One Lanyard is Rope: 12 x 1700mm, Diameter: Up to 50mm Hook

Materials

●Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)