(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Storage Bag for Retractable Type Safety Belt

Click this image to zoom it.

Move the mouse over the image to zoom

Storage Bag for Retractable Type Safety Belt

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
This hook storage bag is made of nylon and has a rewind hook diameter of up to 50 mm.

Basic Specifications

  • Commodity Classification
    Rope Storage Bag
  • Width x Length(mm)
    170×230
  • Mass(g)
    21
  • Material Quality
    Nylon
  • Compatible Belt Width(mm)
    50▪60
  • Features 1
    Winding Type Hook Diameter up to 50 mm
  • Contents
    1 pc.

Details

Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • Green
  • Sky Blue
  • Clear
Trusco Code

Refine by

  • 390-7414
  • 390-7406
  • 390-7392
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
390-7392
13 Day(s) or more
-

Part Number : HB-GR
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Rope Storage Bag
  • Color
    Green
  • Width x Length(mm)
    170×230
  • Trusco Code
    390-7392
  • Mass(g)
    21
  • Material Quality
    Nylon
  • Compatible Belt Width(mm)
    50▪60
  • Features 1
    Winding Type Hook Diameter up to 50 mm
1 pc.
Sky Blue
390-7406
13 Day(s) or more
-

Part Number : HB-SB
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Rope Storage Bag
  • Color
    Sky Blue
  • Width x Length(mm)
    170×230
  • Trusco Code
    390-7406
  • Mass(g)
    21
  • Material Quality
    Nylon
  • Compatible Belt Width(mm)
    50▪60
  • Features 1
    Winding Type Hook Diameter up to 50 mm
1 pc.
Yellow
390-7414
13 Day(s) or more
-

Part Number : HB-YL
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Rope Storage Bag
  • Color
    Yellow
  • Width x Length(mm)
    170×230
  • Trusco Code
    390-7414
  • Mass(g)
    21
  • Material Quality
    Nylon
  • Compatible Belt Width(mm)
    50▪60
  • Features 1
    Winding Type Hook Diameter up to 50 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Adaptation Belt Width(mm):50/60
●SPQ(sheet):100
●Winding Type Hook Diameter up to 50mm

Materials

●Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)