(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Safety Belt for Hook Hanger

Safety Belt for Hook Hanger

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
・ Resin hook hanger for hanging on the belt when the hook is not used
・ It is possible to hook it in 2 ways: to prevent it from falling even if it moves, and to temporarily pause it when you want to free your hands
・ Tajima safety belt hook hanger
[Applications]
・ Hook hanger for safety belt

Basic Specifications

  • Product Type
    Hook Hanger
  • Color
    Black
  • Trusco Code
    406-9978
  • Features 1
    Made of lightweight plastic. Hook to be hung on a belt when safety belt hooks cannot be used. There are 2 places where it can be hung; locked locations where it won't fall even if it moves, and places where it is put when you want to free up your hands a bit.
  • Mass(g)
    17
  • Compatible Belt Width(mm)
    50
  • Material: Main body
    Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
-

Part Number : TA-FH
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hook Hanger
  • Color
    Black
  • Trusco Code
    406-9978
  • Features 1
    Made of lightweight plastic. Hook to be hung on a belt when safety belt hooks cannot be used. There are 2 places where it can be hung; locked locations where it won't fall even if it moves, and places where it is put when you want to free up your hands a bit.
  • Mass(g)
    17
  • Compatible Belt Width(mm)
    50
  • Material: Main body
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)