(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
D Ring/D Ring Buckle

D Ring/D Ring Buckle

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
This D-ring is made of steel, weighs 45 grams, and has a compatible belt width of 50 mm.

Basic Specifications

  • Product Type
    Belt-related Goods
  • Color
    Black
  • Details Type
    D Ring
  • Number of Holes(Piece)
    1
  • Trusco Code
    400-7522
  • Features 1
    D-ring stopper for 50 mm-wide safety belts.
  • Mass(g)
    45
  • Material: Main body
    Steel
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13 Day(s) or more
-

Part Number : TA-D1BK
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt-related Goods
  • Color
    Black
  • Details Type
    D Ring
  • Number of Holes(Piece)
    1
  • Trusco Code
    400-7522
  • Features 1
    D-ring stopper for 50 mm-wide safety belts.
  • Mass(g)
    45
  • Material: Main body
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)