(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fluorescent Prism Reflection Sticker (for Safety Belt Hook)

Fluorescent Prism Reflection Sticker (for Safety Belt Hook)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Fluorescent prism reflective material is used for high visibility from far away.
· Visibility can be further increased by affixing a combination of hook type, round and oval stickers.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Safety Belt Identification Seal
  • Color
    Other
  • Length x Width(mm)
    110×70
  • Other Colors
    Fluorescent Orange
  • Trusco Code
    366-8380
  • Features 1
    Highly visible from a distance due to the use of fluorescent prism reflective materials. Visibility is further enhanced by affixing a combination of hook, round, and elliptical stickers.
  • Mass(g)
    2
  • Material: Body
    PET
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : 891-PJ
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Belt Identification Seal
  • Color
    Other
  • Length x Width(mm)
    110×70
  • Other Colors
    Fluorescent Orange
  • Trusco Code
    366-8380
  • Features 1
    Highly visible from a distance due to the use of fluorescent prism reflective materials. Visibility is further enhanced by affixing a combination of hook, round, and elliptical stickers.
  • Mass(g)
    2
  • Material: Body
    PET

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it uses a fluorescent prism reflective material, it has high visibility from a distance.
●By sticking together stickers of hook type, round type, elliptical type combined, visibility can be further improved.

Specification

●Vertical x W (mm):110 x 70
●SPQ(sheet):200
●Color: Fluorescent Orange

Materials

●PET

Warning

●Large diameter hook exclusive, not for small hook.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)