(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Full Screw Catcher (for 3/8")

Full Screw Catcher (for 3/8")

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Small type for 3/8" screw (W3/8) only.
· Double safety lock type with set lever, can be mounted with one hand.
· Small and lightweight 350 g.
[Applications]
· As a safety belt attachment for preventing falls when carrying out construction work such as wiring/piping work on a ceiling.
· Install on a full-thread screw embedded in a concrete ceiling, to attach the hook of a safety belt.
· Plumbing, electrical construction, air conditioning, interior construction

Basic Specifications

  • Product Type
    Temporary Facility
  • Width x Height x Thickness(mm)
    115×59×36
  • Trusco Code
    398-5776
  • Features 1
    A small type only for 3/8" screws (W3/8). Has a dual safety lock with set lever, can be mounted with one hand. Compact and lightweight at 350 g.
  • Features 2
    Suitable for all W3/8 bolts. Compliant with the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard".
  • Use
    As a safety belt attachment for fall prevention during construction of ceiling wiring / piping etc. Installs on all types of screw bolts embedded in the concrete ceilings and it is suitable for installation of safety belt hooks. Piping, electrical work, air condition installation work, interior work.
  • Mass(g)
    350
  • Material: Body
    Steel Sheet (SPCC2.3 t)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
-

Part Number : 596-3
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Temporary Facility
  • Width x Height x Thickness(mm)
    115×59×36
  • Trusco Code
    398-5776
  • Features 1
    A small type only for 3/8" screws (W3/8). Has a dual safety lock with set lever, can be mounted with one hand. Compact and lightweight at 350 g.
  • Features 2
    Suitable for all W3/8 bolts. Compliant with the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard".
  • Use
    As a safety belt attachment for fall prevention during construction of ceiling wiring / piping etc. Installs on all types of screw bolts embedded in the concrete ceilings and it is suitable for installation of safety belt hooks. Piping, electrical work, air condition installation work, interior work.
  • Mass(g)
    350
  • Material: Body
    Steel Sheet (SPCC2.3 t)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)