(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rope Type Safety Belt Single Suspension Only

Rope Type Safety Belt Single Suspension Only

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Lightweight and compact economy type with a hook.
· It has a double safety lock hook.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Aerial Work Platform Safety Belt
  • Type
    Rope Type
  • Twin safety lanyard
    NA
  • Specifications
    For 1 pc Hangers
  • Waist belt
    Available
  • Waist belt dimensions width x length(mm)
    50×1150
  • Features 1
    It is a lightweight and compact economy type with a hook. It has a double safety lock hook.
  • Features 2
    Hook with double safety lock. Ministry of Health, Labour and Welfare "Safety Belt Standards" Compliant Product.
  • Mass(g)
    570
  • Lanyard
    Diameter 10×Height 1,500 mm (including hook) Three-strand Rope
  • Hook Opening
    13mm
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • Black
  • Clear
Trusco Code

Refine by

  • 121-8263
  • 408-9341
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
408-9341
1 Day(s)
-

Part Number : GTS-53-BK
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Aerial Work Platform Safety Belt
  • Type
    Rope Type
  • Twin safety lanyard
    NA
  • Specifications
    For 1 pc Hangers
  • Color
    Black
  • Waist belt
    Available
  • Waist belt dimensions width x length(mm)
    50×1150
  • Trusco Code
    408-9341
  • Features 1
    It is a lightweight and compact economy type with a hook. It has a double safety lock hook.
  • Features 2
    Hook with double safety lock. Ministry of Health, Labour and Welfare "Safety Belt Standards" Compliant Product.
  • Mass(g)
    570
  • Lanyard
    Diameter 10×Height 1,500 mm (including hook) Three-strand Rope
  • Hook Opening
    13mm
1 pc.
Yellow
121-8263
1 Day(s)
-

Part Number : GTS-53-Y
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Aerial Work Platform Safety Belt
  • Type
    Rope Type
  • Twin safety lanyard
    NA
  • Specifications
    For 1 pc Hangers
  • Color
    Yellow
  • Waist belt
    Available
  • Waist belt dimensions width x length(mm)
    50×1150
  • Trusco Code
    121-8263
  • Features 1
    It is a lightweight and compact economy type with a hook. It has a double safety lock hook.
  • Features 2
    Hook with double safety lock. Ministry of Health, Labour and Welfare "Safety Belt Standards" Compliant Product.
  • Mass(g)
    570
  • Lanyard
    Diameter 10×Height 1,500 mm (including hook) Three-strand Rope
  • Hook Opening
    13mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight, economy type with small hooks.
●With secure double safety lock hook.

Specification

●Waist BeltW x L(mm):50 x 1150
●SPQ(piece):30
●Exclusively for unifilar suspension
●Hook with Dual Safety Lock
●Hook Opening: 13mm
●Lanyard: Diameter 10 x L 1500mm(with hook) Three Strand Rope

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)