(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
D Ring for Safety Belt TSB

D Ring for Safety Belt TSB

Standard Unit Price:
-
Days to Ship :
Same day

[Features]
· It is used for safety belts for general aerial work.
· By using it with a D ring stopper, it can be firmly fixed to the belt.
· Tensile strength: 11.5 kN.
· It is has a shiny and beautiful chrome-plated finish.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Belt-related Goods
  • Trusco Code
    255-1713
  • Features 1
    It is used for safety bands for general aerial work. By using it with a D ring stopper, it can be firmly fixed to the belt. Tensile strength: 11.5 kN.
  • Mass(g)
    40
  • Compatible Belt Width(mm)
    50
  • Material: Main body
    Steel
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Same day
-

Part Number : TSB-D
Days to Ship : Same day
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt-related Goods
  • Trusco Code
    255-1713
  • Features 1
    It is used for safety bands for general aerial work. By using it with a D ring stopper, it can be firmly fixed to the belt. Tensile strength: 11.5 kN.
  • Mass(g)
    40
  • Compatible Belt Width(mm)
    50
  • Material: Main body
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Used in safety belts for general high-place work.
●By using with D ring stop, it can be fixed firmly to the belt.
●Tensile strength: 11.5kN.

Specification

●Adaptation Belt Width(mm):50
●SPQ(piece):50

Materials

●Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)