(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Sandbag Dehydrating Agent

Sandbag Dehydrating Agent

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Dehydration agent specialized for the DO NO BUKURO sandbag.
· After the DO NO BUKURO sandbag has finished being used, the water-absorbing polymer turns back into water.
· The reconstituted water is neutral (pH 6.4) and can be flushed into the river or sewage system without any problem.
· Processing agent (neutral agent, pH adjusted).
[Applications]
· Flood countermeasures.
· Prevents the ingress of water into houses, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Sandbags, Water Stop Supplies
  • Width(mm)
    125
  • Depth(mm)
    205
  • Height(mm)
    15
  • Capacity
    200 g included
  • Material Quality
    Inorganic salt mixture
  • Trusco Code
    324-3745
  • Mass(g)
    220
  • Features
    Dehydrating agent specially designed for "Donoubukuro" emergency sandbags. When the "Donoubukuro" is no longer needed, the water-absorbing polymer reverts to water. The reverted water is neutral (pH 6.4) and can be discharged into rivers or sewers without any problem.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
728
1 pc.
1 Day(s)
-

Minimum order quantity is 5.

Part Number : 728
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sandbags, Water Stop Supplies
  • Width(mm)
    125
  • Depth(mm)
    205
  • Height(mm)
    15
  • Capacity
    200 g included
  • Material Quality
    Inorganic salt mixture
  • Trusco Code
    324-3745
  • Mass(g)
    220
  • Features
    Dehydrating agent specially designed for "Donoubukuro" emergency sandbags. When the "Donoubukuro" is no longer needed, the water-absorbing polymer reverts to water. The reverted water is neutral (pH 6.4) and can be discharged into rivers or sewers without any problem.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)