(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Prybar Sheet

Prybar Sheet

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Sheets can be pasted easily to the window glass. Privacy protection.

Basic Specifications

  • Product Type
    Film
  • Color
    Leaf Clear
  • Width(mm)
    450
  • Length(mm)
    910
  • Thickness(mm)
    0.1
  • Trusco Code
    389-1801
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12 Day(s)
-

Part Number : M586
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Film
  • Color
    Leaf Clear
  • Width(mm)
    450
  • Length(mm)
    910
  • Thickness(mm)
    0.1
  • Trusco Code
    389-1801
  • Mass(g)
    102
  • Features
    Sheets can be placed on the window glass, with easy steps.
  • Application
    Privacy protection.
  • Material
    Polyester film

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)