(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Refresh Cap

Refresh Cap

Standard Unit Price:
-
Days to Ship :
1 Day(s)

An excellent sweat-absorbent and breathable inner cap that is worn under a hard hat.
[Features]
・ It fits perfectly with the size adjustment function.
・ A sweat-absorbing quick-drying material, Aqua Dry, eliminates stickiness on the head caused by sweat.
[Applications]
・ For wearing it under a helmet to absorb sweat while wearing the helmet.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Head Circumference Supplies
  • Color
    Blue
  • Size
    Configurable
  • Trusco Code
    213-5531
  • Mass(g)
    27
  • Features
    Inner cap of the helmet is with size adjusting function. (Applicable size: Head Circumference 53-60 cm) Teijin® sweat absorbing and fast drying material allows comfortable work by adopting "Aqua Dry R". Ideal for summer and hot working environment.
  • Use
    Comfortable sweat-absorbing inner cap for helmets.
  • Material Body
    Polyester "Tenjin AQUADRY®"
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : 1905
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Head Circumference Supplies
  • Color
    Blue
  • Size
    Configurable
  • Trusco Code
    213-5531
  • Mass(g)
    27
  • Features
    Inner cap of the helmet is with size adjusting function. (Applicable size: Head Circumference 53-60 cm) Teijin® sweat absorbing and fast drying material allows comfortable work by adopting "Aqua Dry R". Ideal for summer and hot working environment.
  • Use
    Comfortable sweat-absorbing inner cap for helmets.
  • Material Body
    Polyester "Tenjin AQUADRY®"

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Inner cap of the helmet, with size adjuster function.(applicable size: Head circumference 53 to 60 cm)
●Sweat sweat quick drying material ?Teijin Aqua DryR? adopted can work comfortably.
●Optimum for summer and hot work environments.

Usage

●For helmet sweat comfortable inner cap.

Specification

●Color:Blue
●Size:Free
●SPQ(piece):50

Materials

●Polyester ?Teijin Aqua DryR?

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)