(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Heat-Blocking Flap for Helmets, Mr. Refreshing 2

Heat-Blocking Flap for Helmets, Mr. Refreshing 2

Standard Unit Price:
-
Days to Ship :
16 Day(s)

[Features]
· Attach to helmet when working in hot sunlight to easily cool the neck.
· Made from a special polymer that cools using vaporization heat after immersing in water for just 2 minutes.
· Material made from special fibers cuts 60% of ultraviolet rays and the use of external heat insulation also shields the neck from heat.
· Hygienically reusable due to the antimicrobial and deodorizing effect of the mesh material on the inside.
· Mass after 2 minutes water absorption: approximately 90 g
· Amount of water absorbed: 74 g (immersed in water for 2 minutes)
· Surface material: metallic processing that blocks 60% of UV rays
· Composition: high moisture absorbing fibers converted from sodium polyacrylate polymer to fiber form
· Effective when used after immersing in water for approximately 2 minutes until enough water has been absorbed.
· Attach to helmet to use.
[Applications]
· As a measure against heat stroke.
· Effective for use when wearing a helmet and working in hot sunlight.

(i)Caution

  • Helmet not included.
  • Store in low humidity conditions. To remove dirt, wash the surface lightly with a kitchen sponge, etc.

Basic Specifications

  • Product Type
    Head Circumference Supplies
  • Longitudinal(mm)
    130
  • Side(mm)
    220
  • Trusco Code
    388-1202
  • Mass(g)
    16
  • Material Body
    Polyethylene
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s)
-

Part Number : SOUKAIKUN2
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Head Circumference Supplies
  • Longitudinal(mm)
    130
  • Side(mm)
    220
  • Trusco Code
    388-1202
  • Mass(g)
    16
  • Material Body
    Polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)