(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Sweat-Stopping Refreshing Band for Helmets 1901

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sweat-Stopping Refreshing Band for Helmets
Part Number: 1901

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 1 Day(s)

[Features]
· Easily attaches to the inside front of the helmet to absorb sweat, making the wearer feel more refreshed.
· Cushioned and breathable. Can be washed and reused.
[Applications]
· For people affected by sweat running down the forehead when wearing a helmet.
· Cushioning for people affected by the hard headband at the front of the helmet.

Specifications of 1901

  • Specifications
    • STOCK
  • Product Type
    Head Circumference Supplies
  • Color
    Blue
  • Width(mm)
    110
  • Length(mm)
    270
  • Trusco Code
    399-3931
  • Mass(g)
    5
  • Features
    Easily fits on the forehead of the helmet interior, absorbs sweat providing enhanced refreshing feeling. Features superior cushioning property and breathability, and can be washed and used repeatedly.
  • Material front fabric
    Nylon Tricot
  • Material lining fabric
    Urethane

Please check the type/dimensions/specifications of the part 1901 in the Sweat-Stopping Refreshing Band for Helmets series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)