• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Light Shielding / Heat Shielding Film

Light Shielding / Heat Shielding Film

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· Cooling rate is improved due to insulating effect.
· Diverts most of the sun's rays, and suppresses the rise of temperature indoors.
· Favorable for its UV ray protection/blindfolding effect.
· A sheet which can be easily attached to a window using water, and does not leave a mark when removed.
[Applications]
· For energy-saving measures in factories and buildings.

Basic Specifications

  • Product Type
    Film
  • Length(mm)
    1800
  • Thickness(mm)
    0.065
  • Inner capacity
    1 Roll

Details

Part Number
Inner capacity

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Smoke
  • Transparency
  • Clear
Width(mm)

Refine by

  • 450
  • 900
  • Clear
Trusco Code

Refine by

  • 408-6295
  • 408-6287
  • 408-6279
  • 408-6261
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Smoke
450
408-6261
2 Day(s)
-

Part Number : TSF-4518-SMK
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Film
  • Color
    Smoke
  • Width(mm)
    450
  • Length(mm)
    1800
  • Thickness(mm)
    0.065
  • Trusco Code
    408-6261
  • Mass(g)
    150
  • Features
    Cooling rate is improved due to insulating effect. Diverts most of the sun's rays, and suppresses the rise of temperature indoors. Favorable for its UV ray protection/blindfolding effect. A sheet which can be easily attached to a window using water, and does not leave a mark when removed.
  • Application
    For energy-saving measures in factories and buildings.
  • Specifications, sunlight transmittance rate
    15%
  • Specifications, UV ray transmission rate
    3%
  • Material Main Body
    Polyester film
1 Roll
Transparency
450
408-6279
2 Day(s)
-

Part Number : TSF-4518-TM
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Film
  • Color
    Transparency
  • Width(mm)
    450
  • Length(mm)
    1800
  • Thickness(mm)
    0.065
  • Trusco Code
    408-6279
  • Mass(g)
    150
  • Features
    Cooling rate is improved due to insulating effect. Diverts most of the sun's rays, and suppresses the rise of temperature indoors. Favorable for its UV ray protection/blindfolding effect. A sheet which can be easily attached to a window using water, and does not leave a mark when removed.
  • Application
    For energy-saving measures in factories and buildings.
  • Specifications, sunlight transmittance rate
    24%
  • Specifications, UV ray transmission rate
    33%
  • Material Main Body
    Polyester film
1 Roll
Smoke
900
408-6287
2 Day(s)
-

Part Number : TSF-9018-SMK
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Film
  • Color
    Smoke
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    0.065
  • Trusco Code
    408-6287
  • Mass(g)
    300
  • Features
    Cooling rate is improved due to insulating effect. Diverts most of the sun's rays, and suppresses the rise of temperature indoors. Favorable for its UV ray protection/blindfolding effect. A sheet which can be easily attached to a window using water, and does not leave a mark when removed.
  • Application
    For energy-saving measures in factories and buildings.
  • Specifications, sunlight transmittance rate
    15%
  • Specifications, UV ray transmission rate
    3%
  • Material Main Body
    Polyester film
1 Roll
Transparency
900
408-6295
2 Day(s)
-

Part Number : TSF-9018-TM
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Film
  • Color
    Transparency
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    0.065
  • Trusco Code
    408-6295
  • Mass(g)
    300
  • Features
    Cooling rate is improved due to insulating effect. Diverts most of the sun's rays, and suppresses the rise of temperature indoors. Favorable for its UV ray protection/blindfolding effect. A sheet which can be easily attached to a window using water, and does not leave a mark when removed.
  • Application
    For energy-saving measures in factories and buildings.
  • Specifications, sunlight transmittance rate
    24%
  • Specifications, UV ray transmission rate
    33%
  • Material Main Body
    Polyester film

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cooling efficiency improves due to thermal insulation effect.
●Blocks most of sunlight, prevents indoor temperature rise.
●Ultraviolet rays prevention/Good for eye-catching effect.
●Easily pasted on windows with water, the sheet you peeled are also diffi

Usage

●Energy conservation measure of the factory, house/eye hatchery.

Specification

●Thickness(mm):0.065
●SPQ(roll):30

Materials

●Polyester Film

Warning

●When used for exterior wall glass(such as netted glass) type that is exposed to direct sunlight, thermal cracks may occur depending on the type.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)