Heat shield sheet for windows

Heat shield sheet for windows

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· Heat-shielding sheet that is installed inside factories, offices, and windows on residential buildings.
· It is a "mesh structure" which suppresses the radiant heat of the sun.
· When used outdoors, the mesh fabric absorbs up to 86% of the heat from the sun, and reflects it.
· Dedicated adhesive tape allows for simple repeated installation and removal.
[Applications]
· For heat shielding of windows at factories, offices, and residences.

Basic Specifications

  • Product Type
    Film
  • Details Type
    Double-sided adhesive tape for windows
  • Color
    Clear
  • Thickness(mm)
    0.22
  • Inner capacity
    1 Roll
Part Number
Inner capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 15
  • 50
  • Clear
Length(mm)

Refine by

  • 5000
  • 15000
  • Clear
Trusco Code

Refine by

  • 405-5446
  • 405-5438
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
15
15000
405-5446
2 Day(s)
-

Part Number : ACMT-1515
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Film
  • Details Type
    Double-sided adhesive tape for windows
  • Color
    Clear
  • Width(mm)
    15
  • Length(mm)
    15000
  • Thickness(mm)
    0.22
  • Trusco Code
    405-5446
  • Mass(g)
    100
  • Features
    Heat-shielding sheet furnished inside factories, offices, and windows of residential buildings. Has a "mesh structure" that arrests the solar heat. When used outdoors, the mesh fabric absorbs up to 86% heat, including solar heat, and reflects it. Dedicated adhesive tape allows for simple repeated installation and removal.
  • Application
    For heat shielding of windows at factories, offices, and residences.
  • Specifications, sunlight reflection rate
    60%
  • Specifications, sunlight transmittance rate
    15%
  • Specifications, visible ray transmittance
    15%
  • Specifications
    Flameproof material
  • Material Main Body
    Polyester mesh woven fabric (Aluminum coated on both sides)
1 Roll
50
5000
405-5438
2 Day(s)
-

Part Number : ACMT-5005
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Film
  • Details Type
    Double-sided adhesive tape for windows
  • Color
    Clear
  • Width(mm)
    50
  • Length(mm)
    5000
  • Thickness(mm)
    0.22
  • Trusco Code
    405-5438
  • Mass(g)
    120
  • Features
    Heat-shielding sheet furnished inside factories, offices, and windows of residential buildings. Has a "mesh structure" that arrests the solar heat. When used outdoors, the mesh fabric absorbs up to 86% heat, including solar heat, and reflects it. Dedicated adhesive tape allows for simple repeated installation and removal.
  • Application
    For heat shielding of windows at factories, offices, and residences.
  • Specifications, sunlight reflection rate
    60%
  • Specifications, sunlight transmittance rate
    15%
  • Specifications, visible ray transmittance
    15%
  • Specifications
    Flameproof material
  • Material Main Body
    Polyester mesh woven fabric (Aluminum coated on both sides)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)