(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Internal Pasting Film for Concealment

Internal Pasting Film for Concealment

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Shading type decorative film for making glass beautiful.
· Can be used not only with interior glass, but also with exterior glass (lined).
· Effectively decreases the scattering and falling of pieces of broken glass.
· Cuts 99% or more of UV rays to prevent fading of goods and furniture.
· 3M Scotch Tint [TM] Window Film Fasara [TM] has been standardized to 3 sizes.
[Applications]
· To prevent scattering of blindfolds and broken glass fragments.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Film
  • Color
    Semi-Transparent
  • Width(mm)
    1270
  • Thickness(mm)
    0.119
  • Material Main Body
    Polyester
  • Inner capacity
    1 Roll
Part Number
Inner capacity

Refine by

  • 1 Roll
  • Clear
Length(mm)

Refine by

  • 900
  • 1800
  • 2400
  • Clear
Trusco Code

Refine by

  • 220-8695
  • 220-8644
  • 220-8628
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
900
220-8628
1 Day(s)
-

Part Number : MS-1209
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Film
  • Color
    Semi-Transparent
  • Width(mm)
    1270
  • Length(mm)
    900
  • Thickness(mm)
    0.119
  • Trusco Code
    220-8628
  • Mass(g)
    205
  • Material Main Body
    Polyester
1 Roll
1800
220-8644
8 Day(s) or more
-

Part Number : MS-1218
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Film
  • Color
    Semi-Transparent
  • Width(mm)
    1270
  • Length(mm)
    1800
  • Thickness(mm)
    0.119
  • Trusco Code
    220-8644
  • Mass(g)
    410
  • Material Main Body
    Polyester
1 Roll
2400
220-8695
8 Day(s) or more
-

Part Number : MS-1224
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Film
  • Color
    Semi-Transparent
  • Width(mm)
    1270
  • Length(mm)
    2400
  • Thickness(mm)
    0.119
  • Trusco Code
    220-8695
  • Mass(g)
    545
  • Material Main Body
    Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)