• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cold insulation agent, ordinary type (-1°C)/high cold insulation type (-13°C)

Cold insulation agent, ordinary type (-1°C)/high cold insulation type (-13°C)

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· Can be used repeatedly.
· Container type.
[Applications]
· Can be used for repeated deliveries.

Basic Specifications

Details

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Strong Heat Insulation Type (-13°C)
  • Regular type (-1°C)
  • Clear
Vertical(mm)

Refine by

  • 185
  • 229
  • 255
  • Clear
Horizontal(mm)

Refine by

  • 90
  • 164
  • 200
  • Clear
Trusco Code

Refine by

  • 409-7513
  • 409-7505
  • 409-7491
  • 409-7483
  • 409-7475
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Regular type (-1°C)
255
200
409-7475
2 Day(s)
-

Part Number : THZ-1100
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating agent
  • Details Type
    Regular type (-1°C)
  • Vertical(mm)
    255
  • Horizontal(mm)
    200
  • Thickness(mm)
    33
  • Trusco Code
    409-7475
  • Mass(g)
    1100
  • Features
    A type that can be used repeatedly. Container type.
  • Application
    Can be used for repeated deliveries.
  • Container material
    Polyethylene (PE)
  • Contents material
    CMC Compound
1 pc.
Regular type (-1°C)
185
90
409-7483
2 Day(s)
-

Part Number : THZ-350
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating agent
  • Details Type
    Regular type (-1°C)
  • Vertical(mm)
    185
  • Horizontal(mm)
    90
  • Thickness(mm)
    33
  • Trusco Code
    409-7483
  • Mass(g)
    350
  • Features
    A type that can be used repeatedly. Container type.
  • Application
    Can be used for repeated deliveries.
  • Container material
    Polyethylene (PE)
  • Contents material
    CMC Compound
1 pc.
Strong Heat Insulation Type (-13°C)
185
90
409-7491
2 Day(s)
-

Part Number : THZ-350S
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating agent
  • Details Type
    Strong Heat Insulation Type (-13°C)
  • Vertical(mm)
    185
  • Horizontal(mm)
    90
  • Thickness(mm)
    33
  • Trusco Code
    409-7491
  • Mass(g)
    350
  • Features
    A type that can be used repeatedly. Container type.
  • Application
    Can be used for repeated deliveries.
  • Container material
    Polyethylene (PE)
  • Contents material
    Natural High Molecular Weight Compound
1 pc.
Regular type (-1°C)
229
164
409-7505
2 Day(s)
-

Part Number : THZ-760
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating agent
  • Details Type
    Regular type (-1°C)
  • Vertical(mm)
    229
  • Horizontal(mm)
    164
  • Thickness(mm)
    33
  • Trusco Code
    409-7505
  • Mass(g)
    760
  • Features
    A type that can be used repeatedly. Container type.
  • Application
    Can be used for repeated deliveries.
  • Container material
    Polyethylene (PE)
  • Contents material
    CMC Compound
1 pc.
Strong Heat Insulation Type (-13°C)
229
164
409-7513
2 Day(s)
-

Part Number : THZ-760S
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating agent
  • Details Type
    Strong Heat Insulation Type (-13°C)
  • Vertical(mm)
    229
  • Horizontal(mm)
    164
  • Thickness(mm)
    33
  • Trusco Code
    409-7513
  • Mass(g)
    760
  • Features
    A type that can be used repeatedly. Container type.
  • Application
    Can be used for repeated deliveries.
  • Container material
    Polyethylene (PE)
  • Contents material
    Natural High Molecular Weight Compound

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used repeatedly.
●Bottles type.

Usage

●Delivered repeatedly and so on.

Specification

●Thickness(mm):33

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)