(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Soft Cooler BOX

Soft Cooler BOX

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It is a soft cooler box that can be folded lightly and compactly.
· It has a pocket for accessories.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cold-insulating container
  • Features
    It is a soft cooler box that can be folded lightly and compactly. It has a pocket for accessories.
  • Outer surface material
    Aluminum Deposited PVC Sheet
  • Vest material
    Polypropylene (PP)
  • Thermal insulation material
    Foam PE (5 mm)
  • Base Panel Material
    EVA Sheet
  • Inner capacity
    1 pc.

Details

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 5
  • 15
  • 20
  • 30
  • Clear
Width(mm)

Refine by

  • 220
  • 300
  • 370
  • 450
  • Clear
Depth(mm)

Refine by

  • 180
  • 240
  • 250
  • Clear
Trusco Code

Refine by

  • 408-6112
  • 408-6104
  • 408-6091
  • 408-6082
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5
220
180
408-6082
1 Day(s)
-

Part Number : TSCLB-5
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating container
  • Capacity(L)
    5
  • Width(mm)
    220
  • Depth(mm)
    180
  • Trusco Code
    408-6082
  • Height(mm)
    160
  • Mass(g)
    240
  • Approximate storage indication
    350 ml Cans x 6 pcs
  • Features
    It is a soft cooler box that can be folded lightly and compactly. It has a pocket for accessories.
  • Outer surface material
    Aluminum Deposited PVC Sheet
  • Vest material
    Polypropylene (PP)
  • Thermal insulation material
    Foam PE (5 mm)
  • Base Panel Material
    EVA Sheet
1 pc.
15
370
180
408-6091
1 Day(s)
-

Part Number : TSCLB-15
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating container
  • Capacity(L)
    15
  • Width(mm)
    370
  • Depth(mm)
    180
  • Trusco Code
    408-6091
  • Height(mm)
    250
  • Mass(g)
    440
  • Approximate storage indication
    350 ml Cans x 19 pcs, 500 ml PET Bottle x 14 pcs
  • Features
    It is a soft cooler box that can be folded lightly and compactly. It has a pocket for accessories.
  • Outer surface material
    Aluminum Deposited PVC Sheet
  • Vest material
    Polypropylene (PP)
  • Thermal insulation material
    Foam PE (5 mm)
  • Base Panel Material
    EVA Sheet
1 pc.
20
300
240
408-6104
1 Day(s)
-

Part Number : TSCLB-20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating container
  • Capacity(L)
    20
  • Width(mm)
    300
  • Depth(mm)
    240
  • Trusco Code
    408-6104
  • Height(mm)
    330
  • Mass(g)
    500
  • Approximate storage indication
    350 ml Cans x 30 pcs, 1500 ml PET Bottle x 6 pcs
  • Features
    It is a soft cooler box that can be folded lightly and compactly. It has a pocket for accessories.
  • Outer surface material
    Aluminum Deposited PVC Sheet
  • Vest material
    Polypropylene (PP)
  • Thermal insulation material
    Foam PE (5 mm)
  • Base Panel Material
    EVA Sheet
1 pc.
30
450
250
408-6112
1 Day(s)
-

Part Number : TSCLB-30
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating container
  • Capacity(L)
    30
  • Width(mm)
    450
  • Depth(mm)
    250
  • Trusco Code
    408-6112
  • Height(mm)
    280
  • Mass(g)
    720
  • Approximate storage indication
    350 ml Cans x 45 pcs, 500 ml PET Bottle x 24 pcs
  • Features
    It is a soft cooler box that can be folded lightly and compactly. It has a pocket for accessories.
  • Outer surface material
    Aluminum Deposited PVC Sheet
  • Vest material
    Polypropylene (PP)
  • Thermal insulation material
    Foam PE (5 mm)
  • Base Panel Material
    EVA Sheet

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Soft cooler box that can be folded lightly and small.
●Accessories are included with pockets.

Specification

●With Shoulder Strap

Materials

●Outer Material: Aluminum-metallized Vapor Deposited PVC Sheet
●Belts: Polypropylene(PP)
●Heat Insulation: PE Foam
●Bottom Plate: PE
●Inner Bag: EVA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)