(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Extending Ladder, Pro Type

Extending Ladder, Pro Type

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Professional telescopic ladder with stainless steel hooks.

[Features]
· Height can be freely adjusted in 150 mm units.
· Center lock mechanism locks one step at a time, for complete safety.
· Can be used by stopping at mid-stage.
· Maximum length 6.2 m with extension ladder (PNO-120).

[Application]
· For various types of work at heights.

Basic Specifications

  • Product Type
    Extendable Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Details Model
    Professional Type
  • Effective Front Width(mm)
    305~357
  • Step Interval(mm)
    320
  • Step Width(mm)
    30
  • Number Of Steps(Step)
    14
  • Total Length(m)
    1.15~5.16
  • Trusco Code
    511-9596
  • Features
    The height can be adjusted freely in 150 mm increments. It is a professional type with stainless steel hooks.
  • Mass(g)
    16500
  • Specifications
    150 mm Fine Adjustable Swivel Leg All Options can be Installed
  • Accessories
    Stainless steel hook that prevents sideways fall, scratch and slide-proof top rubber
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
-

Part Number : PN-500
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Extendable Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Details Model
    Professional Type
  • Effective Front Width(mm)
    305~357
  • Step Interval(mm)
    320
  • Step Width(mm)
    30
  • Number Of Steps(Step)
    14
  • Total Length(m)
    1.15~5.16
  • Trusco Code
    511-9596
  • Features
    The height can be adjusted freely in 150 mm increments. It is a professional type with stainless steel hooks.
  • Mass(g)
    16500
  • Specifications
    150 mm Fine Adjustable Swivel Leg All Options can be Installed
  • Accessories
    Stainless steel hook that prevents sideways fall, scratch and slide-proof top rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The height can be freely adjusted in 300mm increments. 
●It can be locked one step at a time with the center lock mechanism and safety is perfect.
●The Stubby Riser(ST-500) can be attached to the SN-510.
●It is a professional specification with a stainless

Specification

●Max Working Weight(kg):100
●Total Length(m):1.15 to 5.16
●Number of Steps(step):14
●SPQ(piece):1
●150mm Finely Adjustable Flexible Feet
●Front Effective Width: 305 to 357mm 
●Rung Space: 320mm

Accessories

●Horizontal Collapse Prevention Stainless Steel Hook
●Scratches and Anti-slip Top Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)