(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Extending Ladder, Standard Type For Climbing Telephone Poles

Click this image to zoom it.

Move the mouse over the image to zoom

Extending Ladder, Standard Type For Climbing Telephone Poles

Standard Unit Price:
-
Days to Ship :
1 Day(s)

An extending ladder with a main body made of aluminum.
[Features]
· The height can be freely adjusted in 300 mm increments.
· Comes with a center lock mechanism that can lock step by step for enhanced safety.
· Can be locked and used while partially extended.
· Can be stored compactly, and convenient to carry.
[Applications]
· Various types of work at height.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Extendable Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Step Interval(mm)
    320
  • Step Width(mm)
    30
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Details Model

Refine by

  • Climbing Telephone Pole Type
  • Standard Type
  • Clear
Effective Front Width(mm)

Refine by

  • 305~357
  • 320~355
  • Clear
Number Of Steps(Step)

Refine by

  • 12
  • 14
  • 15
  • Clear
Total Length(m)

Refine by

  • 0.92~4.15
  • 1.00~5.16
  • 1.15~5.16
  • Clear
Trusco Code

Refine by

  • 247-5294
  • 511-9588
  • 511-9553
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Climbing Telephone Pole Type
305~357
14
1.15~5.16
247-5294
1 Day(s)
-

Part Number : PNR-500
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Extendable Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Details Model
    Climbing Telephone Pole Type
  • Effective Front Width(mm)
    305~357
  • Step Interval(mm)
    320
  • Step Width(mm)
    30
  • Number Of Steps(Step)
    14
  • Total Length(m)
    1.15~5.16
  • Trusco Code
    247-5294
  • Features
    The height can be freely adjusted in 300 mm increments. This utility pole lifting type comes with a utility pole belt and utility pole fastening rope. A stabilizer (ST-500) can be installed.
  • Mass(g)
    17500
  • Specifications
    150 mm Fine Adjustable Swivel Leg Stabilizer (ST-500) can be Installed
  • Accessories
    Utility Pole Belt & Utility Pole Fixing Rope
1 unit
Standard Type
320~355
12
0.92~4.15
511-9553
1 Day(s)
-

Part Number : SN-410
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Extendable Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Details Model
    Standard Type
  • Effective Front Width(mm)
    320~355
  • Step Interval(mm)
    320
  • Step Width(mm)
    30
  • Number Of Steps(Step)
    12
  • Total Length(m)
    0.92~4.15
  • Trusco Code
    511-9553
  • Features
    The height can be freely adjusted in 300 mm increments. The center lock mechanism can lock one level at a time, providing complete safety. Can be stopped at an intermediate level for use.
  • Mass(g)
    11000
  • Specifications
    -
  • Accessories
    NA
1 unit
Standard Type
320~355
15
1.00~5.16
511-9588
1 Day(s)
-

Part Number : SN-510
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Extendable Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Details Model
    Standard Type
  • Effective Front Width(mm)
    320~355
  • Step Interval(mm)
    320
  • Step Width(mm)
    30
  • Number Of Steps(Step)
    15
  • Total Length(m)
    1.00~5.16
  • Trusco Code
    511-9588
  • Features
    The height can be freely adjusted in 300 mm increments. The center lock mechanism can lock one level at a time, providing complete safety. Can be stopped at an intermediate level for use.
  • Mass(g)
    15000
  • Specifications
    Can be fitted with a stabilizer (ST-500).
  • Accessories
    NA

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The height can be freely adjusted in 300mm increments. 
●It can be locked one step at a time with the center lock mechanism and safety is perfect.
●The Stubby Riser(ST-500) can be attached to the SN-510.

Specification

●Max Working Weight(kg):100
●SPQ(piece):1
●Front Effective Width: 320 to 355mm
●Rung Space: 320mm

Accessories

●None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)