(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3-Series Telescopic Ladder Sansanta

Click this image to zoom it.

Move the mouse over the image to zoom

3-Series Telescopic Ladder Sansanta

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· With a retracted length more than 1 m shorter than the double-section ladder of the same size, this ladder is easy to carry around and will not jut out even when loaded on a small vehicle.
· The 2nd and 3rd sections are extended and retracted at the same time with the same rope.
· Optionally available height adjustable outrigger, Aberu, and hook can be mounted.
[Materials]
· Aluminum

Basic Specifications

  • Product Type
    Tripple Ladder
  • Maximum Operating Mass(kg)
    130
  • Standard
    No Standards
  • Effective Front Width(mm)
    350 (upper ladder), 326 (middle ladder), 356 (lower ladder)
  • Step Interval(mm)
    342
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Total length before extension(m)

Refine by

  • 2 ~ 2.9
  • 3 ~ 3.9
  • Clear
Total length after extension(m)

Refine by

  • 6 ~ 6.9
  • 8 ~ 8.9
  • Clear
Total Length(m)

Refine by

  • 2.87~6.98
  • 3.22~8.00
  • Clear
Trusco Code

Refine by

  • 404-6765
  • 404-6757
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
3 ~ 3.9
8 ~ 8.9
3.22~8.00
404-6765
Quote
-

Part Number : ST-8.0
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Tripple Ladder
  • Maximum Operating Mass(kg)
    130
  • Standard
    No Standards
  • Total length before extension(m)
    3 ~ 3.9
  • Total length after extension(m)
    8 ~ 8.9
  • Effective Front Width(mm)
    350 (upper ladder), 326 (middle ladder), 356 (lower ladder)
  • Step Interval(mm)
    342
  • Total Length(m)
    3.22~8.00
  • Trusco Code
    404-6765
  • Mass(kg)
    21.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)