(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
1-Series Ladder Pro

Click this image to zoom it.

Move the mouse over the image to zoom

1-Series Ladder Pro

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Uses an ALFLO joint structure (patented internationally) that is resistant to twisting and deflection.

Basic Specifications

  • Product Model
    Single Ladders
  • Maximum Operating Mass(kg)
    130
  • Standard
    JIS Standard Item
  • Effective Front Width(mm)
    374
  • Step Interval(mm)
    340
  • Step Width(mm)
    45
  • Features
    It uses a torsion and deflection-resistant "All Flo" joint structure (international patent).
  • Material
    Aluminum
  • Specifications
    JIS Standard Product (JIS S1121 C-13 JQ0508010), A Mark Certified Product
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Overall Length Before Extension(m)

Refine by

  • 3 ~ 3.9
  • 4 ~ 4.9
  • 5 ~ 5.9
  • 6 ~
  • Clear
Overall Length After Extension(m)

Refine by

  • 3 ~ 3.9
  • 4 ~ 4.9
  • 5 ~ 5.9
  • 6 ~ 6.9
  • Clear
Total Length(m)

Refine by

  • 3.1
  • 4.12
  • 5.14
  • 6.16
  • Clear
Trusco Code

Refine by

  • 242-9586
  • 242-9578
  • 242-9560
  • 242-9551
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
3 ~ 3.9
3 ~ 3.9
3.1
242-9551
Quote
-

Part Number : 1PRO-31
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Single Ladders
  • Maximum Operating Mass(kg)
    130
  • Standard
    JIS Standard Item
  • Overall Length Before Extension(m)
    3 ~ 3.9
  • Overall Length After Extension(m)
    3 ~ 3.9
  • Effective Front Width(mm)
    374
  • Step Interval(mm)
    340
  • Step Width(mm)
    45
  • Total Length(m)
    3.1
  • Trusco Code
    242-9551
  • Features
    It uses a torsion and deflection-resistant "All Flo" joint structure (international patent).
  • Mass(g)
    6700
  • Material
    Aluminum
  • Specifications
    JIS Standard Product (JIS S1121 C-13 JQ0508010), A Mark Certified Product
1 unit
4 ~ 4.9
4 ~ 4.9
4.12
242-9560
Quote
-

Part Number : 1PRO-41
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Single Ladders
  • Maximum Operating Mass(kg)
    130
  • Standard
    JIS Standard Item
  • Overall Length Before Extension(m)
    4 ~ 4.9
  • Overall Length After Extension(m)
    4 ~ 4.9
  • Effective Front Width(mm)
    374
  • Step Interval(mm)
    340
  • Step Width(mm)
    45
  • Total Length(m)
    4.12
  • Trusco Code
    242-9560
  • Features
    It uses a torsion and deflection-resistant "All Flo" joint structure (international patent).
  • Mass(g)
    8400
  • Material
    Aluminum
  • Specifications
    JIS Standard Product (JIS S1121 C-13 JQ0508010), A Mark Certified Product
1 unit
5 ~ 5.9
5 ~ 5.9
5.14
242-9578
Quote
-

Part Number : 1PRO-51
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Single Ladders
  • Maximum Operating Mass(kg)
    130
  • Standard
    JIS Standard Item
  • Overall Length Before Extension(m)
    5 ~ 5.9
  • Overall Length After Extension(m)
    5 ~ 5.9
  • Effective Front Width(mm)
    374
  • Step Interval(mm)
    340
  • Step Width(mm)
    45
  • Total Length(m)
    5.14
  • Trusco Code
    242-9578
  • Features
    It uses a torsion and deflection-resistant "All Flo" joint structure (international patent).
  • Mass(g)
    10100
  • Material
    Aluminum
  • Specifications
    JIS Standard Product (JIS S1121 C-13 JQ0508010), A Mark Certified Product
1 unit
6 ~
6 ~ 6.9
6.16
242-9586
Quote
-

Part Number : 1PRO-61
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Single Ladders
  • Maximum Operating Mass(kg)
    130
  • Standard
    JIS Standard Item
  • Overall Length Before Extension(m)
    6 ~
  • Overall Length After Extension(m)
    6 ~ 6.9
  • Effective Front Width(mm)
    374
  • Step Interval(mm)
    340
  • Step Width(mm)
    45
  • Total Length(m)
    6.16
  • Trusco Code
    242-9586
  • Features
    It uses a torsion and deflection-resistant "All Flo" joint structure (international patent).
  • Mass(g)
    12500
  • Material
    Aluminum
  • Specifications
    JIS Standard Product (JIS S1121 C-13 JQ0508010), A Mark Certified Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)