(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Low/High System Step (Steel Plate Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Low/High System Step (Steel Plate Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

An all-aluminum step that is light and convenient to carry.
[Features]
· Materials: Floor board: Aluminum diamond plate, legs: Aluminum alloy.
[Applications]
· For simple work or as a simplified platform step.

Basic Specifications

  • Top Panel Height(m)
    0.2
  • Maximum Operating Mass(Kg)
    80
  • Product Type
    Step Ladder For Work
  • Head Step Dimensions(mm)
    500X350
  • Number Of Steps
    1
  • Features
    Made entirely of aluminum. Light and easy to carry.
  • Use
    For simple work
  • Mass(g)
    2800
  • Material
    Aluminum
  • Specifications
    Finished product
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
-

Part Number : LH-200A
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Top Panel Height(m)
    0.2
  • Maximum Operating Mass(Kg)
    80
  • Product Type
    Step Ladder For Work
  • Head Step Dimensions(mm)
    500X350
  • Number Of Steps
    1
  • Features
    Made entirely of aluminum. Light and easy to carry.
  • Use
    For simple work
  • Mass(g)
    2800
  • Material
    Aluminum
  • Specifications
    Finished product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)