(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stepladder AG

Click this image to zoom it.

Move the mouse over the image to zoom

Stepladder AG

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Basic Specifications

  • Specifications
    • STOCK
  • Maximum Operating Mass(Kg)
    120
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    2
  • Step Width(mm)
    400×350
  • Handrail
    70
  • Feature 1
    A folding type, storage space saving aluminum step stool.
  • Feature 2
    It is now even easier to step up, with a gentler stepping angle.
  • Use
    For work at manufacturing plants and warehouses.
  • Material
    Aluminum
  • Specifications
    Finished product
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Head Step Height(m)

Refine by

  • 0.43
  • 0.6
  • Clear
Number Of Steps

Refine by

  • 0.782
  • 0.955
  • Clear
Trusco Code

Refine by

  • 326-6371
  • 327-6686
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
0.43
0.782
326-6371
1 Day(s)
-

Part Number : AG-B400
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Head Step Height(m)
    0.43
  • Maximum Operating Mass(Kg)
    120
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    2
  • Number Of Steps
    0.782
  • Step Width(mm)
    400×350
  • Handrail
    70
  • Trusco Code
    326-6371
  • Feature 1
    A folding type, storage space saving aluminum step stool.
  • Feature 2
    It is now even easier to step up, with a gentler stepping angle.
  • Use
    For work at manufacturing plants and warehouses.
  • Mass(g)
    5300
  • Material
    Aluminum
  • Specifications
    Finished product
1 unit
0.6
0.955
327-6686
16 Day(s) or more
-

Part Number : AG-B600
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Head Step Height(m)
    0.6
  • Maximum Operating Mass(Kg)
    120
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    2
  • Number Of Steps
    0.955
  • Step Width(mm)
    400×350
  • Handrail
    70
  • Trusco Code
    327-6686
  • Feature 1
    A folding type, storage space saving aluminum step stool.
  • Feature 2
    It is now even easier to step up, with a gentler stepping angle.
  • Use
    For work at manufacturing plants and warehouses.
  • Mass(g)
    5900
  • Material
    Aluminum
  • Specifications
    Finished product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)